(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar -Nylon, 6/6, Glass-Filled

Plastic Bar -Nylon, 6/6, Glass-Filled

These nylon 6/6 bars are filled with glass so they’re stronger and stiffer than standard-grade nylon. They withstand high temperatures and maintain their physical properties when exposed to heat.

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Friction Rating: Very Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M88

Density: 0.042 lbs / cu. in.

Temperature Range: -40° to 230° F

Specifications Met: UL 94 V-0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-NYL-GF-13
PS-NYL-GF-14
PS-NYL-GF-15
PS-NYL-GF-19
PS-NYL-GF-20
PS-NYL-GF-21
PS-NYL-GF-22
PS-NYL-GF-23
PS-NYL-GF-24
PS-NYL-GF-25
PS-NYL-GF-26
PS-NYL-GF-27
PS-NYL-GF-31
PS-NYL-GF-32
PS-NYL-GF-33
PS-NYL-GF-37
PS-NYL-GF-38
PS-NYL-GF-39
PS-NYL-GF-40
PS-NYL-GF-41
PS-NYL-GF-42
PS-NYL-GF-43
PS-NYL-GF-44
PS-NYL-GF-45
PS-NYL-GF-49
PS-NYL-GF-50
PS-NYL-GF-51
PS-NYL-GF-52
PS-NYL-GF-53
PS-NYL-GF-54
PS-NYL-GF-55
PS-NYL-GF-56
PS-NYL-GF-57
PS-NYL-GF-58
PS-NYL-GF-59
PS-NYL-GF-60
PS-NYL-GF-64
PS-NYL-GF-65
PS-NYL-GF-66
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

121/21/21/2
1 Piece(s)

13 Days

241/21/21/2
1 Piece(s)

81 Days

481/21/21/2
1 Piece(s)

81 Days

1211/21/2
1 Piece(s)

81 Days

2411/21/2
1 Piece(s)

81 Days

4811/21/2
1 Piece(s)

81 Days

121 1/21/21/2
1 Piece(s)

13 Days

241 1/21/21/2
1 Piece(s)

13 Days

481 1/21/21/2
1 Piece(s)

13 Days

1221/21/2
1 Piece(s)

13 Days

2421/21/2
1 Piece(s)

51 Days

4821/21/2
1 Piece(s)

13 Days

1241/21/2
1 Piece(s)

13 Days

2441/21/2
1 Piece(s)

81 Days

4841/21/2
1 Piece(s)

51 Days

1213/43/4
1 Piece(s)

13 Days

2413/43/4
1 Piece(s)

81 Days

4813/43/4
1 Piece(s)

81 Days

121 1/23/43/4
1 Piece(s)

81 Days

241 1/23/43/4
1 Piece(s)

81 Days

481 1/23/43/4
1 Piece(s)

81 Days

1223/43/4
1 Piece(s)

81 Days

2423/43/4
1 Piece(s)

13 Days

4823/43/4
1 Piece(s)

13 Days

1243/43/4
1 Piece(s)

81 Days

2443/43/4
1 Piece(s)

13 Days

4843/43/4
1 Piece(s)

13 Days

12111
1 Piece(s)

13 Days

24111
1 Piece(s)

81 Days

48111
1 Piece(s)

81 Days

121 1/211
1 Piece(s)

81 Days

241 1/211
1 Piece(s)

13 Days

481 1/211
1 Piece(s)

13 Days

12211
1 Piece(s)

81 Days

24211
1 Piece(s)

13 Days

48211
1 Piece(s)

13 Days

12411
1 Piece(s)

81 Days

24411
1 Piece(s)

81 Days

48411

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Standard Color Black
Clarity Opaque Tensile Strength 13,000 psi Impact Strength 0.6 ft. - lbs./in.
Coefficient of friction 0.16 Water Absorption 0.0075

Additional Products in this Category

Tech Support