(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Tube - Silicone

Foam Tube - Silicone

Silicone is the go to choice for high temperature applications. Used for filling gaps, making circular seals, or fabricated into round parts such as spacers, washers, or stoppers.

Cell Type: Closed Cell

Firmness: Soft

Texture: Smooth

Temperature Range: -100° to 500° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSASSR-T-1
ZUSASSR-T-2
ZUSASSR-T-3
ZUSASSR-T-4
ZUSASSR-T-5
ZUSASSR-T-6
ZUSASSR-T-7
ZUSASSR-T-8
ZUSASSR-T-9
ZUSASSR-T-10
ZUSASSR-T-11
ZUSASSR-T-12
ZUSASSR-T-13
ZUSASSR-T-14
ZUSASSR-T-15
ZUSASSR-T-16
ZUSASSR-T-17
ZUSASSR-T-18
ZUSASSR-T-19
ZUSASSR-T-20
ZUSASSR-T-21
ZUSASSR-T-22
ZUSASSR-T-23
ZUSASSR-T-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
Length
(inch)
Inner Diameter
(inch)
1 Piece(s)

13 Days

3/4601/4
1 Piece(s)

51 Days

7/8603/8
1 Piece(s)

51 Days

1601/2
1 Piece(s)

81 Days

1-1/4603/4
1 Piece(s)

13 Days

1-1/2601
1 Piece(s)

13 Days

5/8601/8
1 Piece(s)

51 Days

1-3/4601-1/4
1 Piece(s)

Quote

2601-1/2
1 Piece(s)

13 Days

3/41201/4
1 Piece(s)

13 Days

7/81203/8
1 Piece(s)

51 Days

11201/2
1 Piece(s)

13 Days

1-1/41203/4
1 Piece(s)

13 Days

1-1/21201
1 Piece(s)

13 Days

5/81201/8
1 Piece(s)

13 Days

1-3/41201-1/4
1 Piece(s)

13 Days

21201-1/2
1 Piece(s)

51 Days

3/4241/4
1 Piece(s)

13 Days

7/8243/8
1 Piece(s)

51 Days

1241/2
1 Piece(s)

13 Days

1-1/4243/4
1 Piece(s)

13 Days

1-1/2241
1 Piece(s)

13 Days

5/8241/8
1 Piece(s)

51 Days

1-3/4241-1/4
1 Piece(s)

Quote

2241-1/2

Loading...

  1. 1

Basic Information

Material, Detail Silicon Rubber (SI) Tensile Strength 200 psi Color Red

Additional Products in this Category

Tech Support