(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neoprene Foam Strip

Neoprene Foam Strip

Neoprene is the most commonly used foam material due to its good balance of strength, oil, water, and weather resistance. Common applications include industrial gaskets to seal water, air, dust, and other environmental items, automotive gaskets, and athletic equipment.

Cell Type: Closed Cell

Firmness: Medium (9 - 13 psi)

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSANSR-40
ZUSANSR-42
ZUSANSR-44
ZUSANSR-45
ZUSANSR-47
ZUSANSR-49
ZUSANSR-50
ZUSANSR-51
ZUSANSR-52
ZUSANSR-54
ZUSANSR-56
ZUSANSR-57
ZUSANSR-58
ZUSANSR-60
ZUSANSR-62
ZUSANSR-64
ZUSANSR-65
ZUSANSR-66
ZUSANSR-69
ZUSANSR-71
ZUSANSR-73
ZUSANSR-74
ZUSANSR-75
ZUSANSR-101
ZUSANSR-102
ZUSANSR-103
ZUSANSR-108
ZUSANSR-109
ZUSANSR-110
ZUSANSR-111
ZUSANSR-112
ZUSANSR-113
ZUSANSR-114
ZUSANSR-115
ZUSANSR-116
ZUSANSR-117
ZUSANSR-118
ZUSANSR-119
ZUSANSR-120
ZUSANSR-121
ZUSANSR-122
ZUSANSR-123
ZUSANSR-124
ZUSANSR-186
ZUSANSR-187
ZUSANSR-188
ZUSANSR-189
ZUSANSR-190
ZUSANSR-191
ZUSANSR-192
ZUSANSR-193
ZUSANSR-194
ZUSANSR-195
ZUSANSR-196
ZUSANSR-197
ZUSANSR-198
ZUSANSR-199
ZUSANSR-200
ZUSANSR-201
ZUSANSR-202
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type
1 Piece(s)

13 Days

with Adhesive1/161/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/2120100 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/81/2120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/2120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/81/2120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/21/2120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/83/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/43/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/83/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/23/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/81120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/21120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/162120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/82120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/42120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/82120100 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/22120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/81/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/41/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/161/2120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/81/2120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/41/2120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive3/81/2120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/21/2120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/163/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/83/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/43/4120100 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/83/4120100 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/23/4120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/161120100 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/81120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/41120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive3/81120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/21120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive3/82120100 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/22120100 psiPlain
1 Piece(s)

13 Days

with Adhesive1/321/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/321/2120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/325/8120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/323/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/321120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/322120100 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/321/8120101 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/8120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/321/8120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/8120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/323/16120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/16120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/323/16120100 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/83/16120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/163/16120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/321/4120100 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/161/4120100 psiAcrylic Adhesive
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type

Loading...

Basic Information

Material, General Sponge Material, Details Neoprene Color Black
Texture Smooth

Additional Products in this Category

Tech Support