(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, Special Size, Special Material, Standard Plating (Nickel Plating)

Round Washer, Special Size, Special Material, Standard Plating (Nickel Plating)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

(i)Caution

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number

Configured Part Number is shown.

Part Number
WSX-BRN-M3X6-0.3
WSX-BRN-M3X10-0.8
WSX-BRN-M4X8-0.3
WSX-BRN-M4X10-0.5
WSX-BRN-M4X12-0.8
WSX-BRN-M5X10-0.5
WSX-BRN-M6X10-0.5
WSX-BRN-M6X14-1
WSX-BRN-M6X19-1.5
WSX-BRN-M9X15-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D.
(mm)
1 Piece(s)Available

8 Days or more

10330.36
1 Piece(s)Available

8 Days or more

10330.810
1 Piece(s)Available

8 Days or more

10440.38
1 Piece(s)Available

8 Days or more

10440.510
1 Piece(s)Available

8 Days or more

104.540.812
1 Piece(s)Available

8 Days or more

10550.510
1 Piece(s)Available

8 Days or more

10660.510
1 Piece(s)Available

8 Days or more

1066114
1 Piece(s)Available

8 Days or more

106.561.519
1 Piece(s)Available

8 Days or more

109.59115

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Brass
Surface Treatment Nickel Plating Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Nickel Plating

Additional Products in this Category

Tech Support