(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Specialized Inner Toothed Washer

Specialized Inner Toothed Washer
  • Volume Discount

[Materials] Steel, Phosphor bronze
[Inner diameter d (mm)] 2.7 3.2 3.7 4.3 4.8 5.3 6.4 7.4 8.4 10.5 12.5 14.5 16.5 19 21 23 25
[Nominal Thread (M)] 2.5 3 3.5 4 4.5 5 6 7 8 10 12 14 16 18 20 22 24
[Thickness t (mm)] 0.3 0.45 0.5 0.6 0.8 0.9 1 1.2 1.4 1.6
[Materials]Steel S65C
[Outer diameter D (mm)] 5.7 6.5 7.5 8.5 9.5 10

Part Number

Configured Part Number is shown.

Part Number
AW-12002-3W
AW-9103-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

109.1

Loading...

  1. 1

Basic Information

Type Toothed washer, chrysanthemum shape Material Steel Sales Unit Box/package
Material: Steel S65C

Additional Products in this Category

Tech Support