(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Open, Radial, B--L Series, Inch

Spherical Plain Bearing - Open, Radial, B--L Series, Inch

B-L series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.

Part Number

Configured Part Number is shown.





Part Number
B8L
B10L
B12L
B14L
B16L
B20L
B22L
B24L
B28L
B32L
B36L
B40L
B44L
B48L
B52L
B56L
B60L
B64L
B729L
B809L
B969L
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
1 Piece(s)

9 Days

0.5 inch418131014
1 Piece(s)

9 Days

0.63 inch653891614
1 Piece(s)

9 Days

0.75 inch943022414
1 Piece(s)

12 Days

0.88 inch1281083214
1 Piece(s)

9 Days

1 inch1676974213
1 Piece(s)

9 Days

1.25 inch2615546513
1 Piece(s)

12 Days

1.38 inch3104847713
1 Piece(s)

9 Days

1.5 inch3772079413
1 Piece(s)

9 Days

1.75 inch51332212813
1 Piece(s)

9 Days

2 inch67123316812
1 Piece(s)

9 Days

2.25 inch84960621212
1 Piece(s)

9 Days

2.5 inch104755126212
1 Piece(s)

12 Days

2.75 inch126773731712
1 Piece(s)

9 Days

3 inch151016437712
1 Piece(s)

86 Days

3.25 inch177349744312
1 Piece(s)

9 Days

3.5 inch205951751511
1 Piece(s)

12 Days

3.75 inch235932559011
1 Piece(s)

9 Days

4 inch268537867111
1 Piece(s)

9 Days

4.5 inch34019838507
1 Piece(s)

9 Days

5 inch419732210497
1 Piece(s)

9 Days

6 inch523553113097
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -52::177 Lubrication Method Lubrication

Additional Products in this Category

Tech Support