(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Open, Radial, MB Series

Spherical Plain Bearing - Open, Radial, MB Series

MB series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.

Part Number

Configured Part Number is shown.



Part Number
MB20
MB25
MB30
MB35
MB40
MB45
MB50
MB60
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
1 Piece(s)

86 Days

20 mm155000319
1 Piece(s)

86 Days

25 mm249000508
1 Piece(s)

12 Days

30 mm316000647
1 Piece(s)

86 Days

35 mm414000837
1 Piece(s)

9 Days

40 mm5200001047
1 Piece(s)

86 Days

45 mm6450001298
1 Piece(s)

86 Days

50 mm8050001617
1 Piece(s)

46 Days

60 mm12500002507

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -52::177 Lubrication Method Lubrication

Additional Products in this Category

Tech Support