(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Part Number
Configured Part Number is shown.
Part Number |
---|
N2707-LN-04-04-SS |
N2707-LN-06-06-SS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Thread Size 1 | Tube Size 1 | Tube Inner Dia. (mm) |
---|---|---|---|---|---|---|
1 Piece(s) | 11 Days | 1/4" | 1/4" | 4.8mm | ||
1 Piece(s) | 11 Days | 3/8" | 3/8" | 7.1mm |
Part Number |
---|
Loading...
Connection Types | Thread to Tube Connection | Thread-to-Tube Connection Shape | Male Straight | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Thread Type | JIC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy