(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Straight, Double Seal, Male BSPP to Metric Tube, SS304, INOXLINE (Part Numbers)

Push to Connect Fittings - Straight, Double Seal, Male BSPP to Metric Tube, SS304, INOXLINE
  • Volume Discount

Eisele INOXLINE stainless steel push-in fittings are manufactured of acid-resistant, corrosion-free stainless steel of highest material quality. INOXLINE is completely machined from solid material. That´s why these stainless components are ideal for applications in the food and pharmaceutical industry where hygiene and cleanability are most important. INOXLINE stainless steel push-in fittings are based on the design of Eisele's standardized pneumatic connectors. INOXLINE is entirely made of stainless materials. Thanks to precise manufacturing and accurate surface processing all parts can be cleaned easily and completely.

Dead-zone free and joint-free stainless threaded connections prevent production residues from remaining on the inner surfaces. Therefore INOXLINE stainless threaded connections set standards in sanitary design. Stainless Eisele INOXLINE components are suitable for all applications under sterile conditions. Due to precise surface processing INOXLINE stainless threaded connections and stainless steel push-in fittings are hygienic and easy to clean from the outside as well. Low fabrication tolerances and high quality manufacturing workmanship are particularly noticeable in the INOXLINE range of stainless threaded connections and stainless steel push-in fittings.

Part Number

Configured Part Number is shown.

VT4728-0408

Part Number
VT4728-0408
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

46 Days

Loading...

  1. 1

Basic Information

Type One-Touch Fitting Related Components Body Material 316 Stainless Steel Seal Material Fluororubber
Thread Portion Material 316 Stainless Steel Application Clean Environment / Food, Pharmaceutical Related Applicable Fluid Water / Air / Chemical, Solvent / Oil
Fitting Type Screw Mounting, Direction Screw Mounting, Direction Straight Operating Temperature -20::120 °C
Tube Size 1(φ) 10 Thread Size G1/4

Please check the type/dimensions/specifications of the part VT4728-0408 in the Push to Connect Fittings - Straight, Double Seal, Male BSPP to Metric Tube, SS304, INOXLINE series.

Additional Products in this Category

Tech Support