(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PVC, Multipurpose, Laboratory Grade

Tubing - PVC, Multipurpose, Laboratory Grade

This FDA PVC is free of the BEHP plasticizer for higher purity and fewer extractables. It is commonly used in laboratories and food processing. It is also softer and more flexible than other PVC tubing.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-1107pvc1/8"3/16"1/32"100 ft.55anoneclearclear20 psi
zusa-ht-1109pvc3/16"5/16"1/16"100 ft.55anoneclearclear25 psi
zusa-ht-1110pvc1/4"3/8"1/16"100 ft.55anoneclearclear20 psi
zusa-ht-1112pvc3/8"1/2"1/16"100 ft.55anoneclearclear20 psi
zusa-ht-1114pvc1/2"5/8"1/16"100 ft.55anoneclearclear20 psi
zusa-ht-1117pvc3/4"1"1/8"100 ft.55anoneclearclear15 psi
zusa-ht-1118pvc1"1-1/4"1/8"100 ft.55anoneclearclear15 psi
zusa-ht-1123pvc1/8"3/16"1/32"50 ft.55anoneclearclear20 psi
zusa-ht-1125pvc3/16"5/16"1/16"50 ft.55anoneclearclear25 psi
zusa-ht-1126pvc1/4"3/8"1/16"50 ft.55anoneclearclear20 psi
zusa-ht-1128pvc3/8"1/2"1/16"50 ft.55anoneclearclear20 psi
zusa-ht-1130pvc1/2"5/8"1/16"50 ft.55anoneclearclear20 psi
zusa-ht-1133pvc3/4"1"1/8"50 ft.55anoneclearclear15 psi
zusa-ht-1134pvc1"1-1/4"1/8"50 ft.55anoneclearclear15 psi
zusa-ht-1139pvc1/8"3/16"1/32"25 ft.55anoneclearclear20 psi
zusa-ht-1141pvc3/16"5/16"1/16"25 ft.55anoneclearclear25 psi
zusa-ht-1142pvc1/4"3/8"1/16"25 ft.55anoneclearclear20 psi
zusa-ht-1144pvc3/8"1/2"1/16"25 ft.55anoneclearclear20 psi
zusa-ht-1146pvc1/2"5/8"1/16"25 ft.55anoneclearclear20 psi
zusa-ht-1149pvc3/4"1"1/8"25 ft.55anoneclearclear15 psi
zusa-ht-1150pvc1"1-1/4"1/8"25 ft.55anoneclearclear15 psi
zusa-ht-1155pvc1/8"3/16"1/32"10 ft.55anoneclearclear20 psi
zusa-ht-1157pvc3/16"5/16"1/16"10 ft.55anoneclearclear25 psi
zusa-ht-1158pvc1/4"3/8"1/16"10 ft.55anoneclearclear20 psi
zusa-ht-1160pvc3/8"1/2"1/16"10 ft.55anoneclearclear20 psi
zusa-ht-1162pvc1/2"5/8"1/16"10 ft.55anoneclearclear20 psi
zusa-ht-1165pvc3/4"1"1/8"10 ft.55anoneclearclear15 psi
zusa-ht-1166pvc1"1-1/4"1/8"10 ft.55anoneclearclear15 psi
zusa-ht-1779pvc1/8"3/16"1/32"5 ft.55anoneclearclear20 psi
zusa-ht-1781pvc3/16"5/16"1/16"5 ft.55anoneclearclear25 psi
zusa-ht-1782pvc1/4"3/8"1/16"5 ft.55anoneclearclear20 psi
zusa-ht-1784pvc3/8"1/2"1/16"5 ft.55anoneclearclear20 psi
zusa-ht-1786pvc1/2"5/8"1/16"5 ft.55anoneclearclear20 psi
zusa-ht-1789pvc3/4"1"1/8"5 ft.55anoneclearclear15 psi
zusa-ht-1790pvc1"1-1/4"1/8"5 ft.55anoneclearclear15 psi
zusa-ht-1795pvc1/8"3/16"1/32"2 ft.55anoneclearclear20 psi
zusa-ht-1797pvc3/16"5/16"1/16"2 ft.55anoneclearclear25 psi
zusa-ht-1798pvc1/4"3/8"1/16"2 ft.55anoneclearclear20 psi
zusa-ht-1800pvc3/8"1/2"1/16"2 ft.55anoneclearclear20 psi
zusa-ht-1802pvc1/2"5/8"1/16"2 ft.55anoneclearclear20 psi
zusa-ht-1805pvc3/4"1"1/8"2 ft.55anoneclearclear15 psi
zusa-ht-1806pvc1"1-1/4"1/8"2 ft.55anoneclearclear15 psi
Part Number
ZUSA-HT-1107
ZUSA-HT-1109
ZUSA-HT-1110
ZUSA-HT-1112
ZUSA-HT-1114
ZUSA-HT-1117
ZUSA-HT-1118
ZUSA-HT-1123
ZUSA-HT-1125
ZUSA-HT-1126
ZUSA-HT-1128
ZUSA-HT-1130
ZUSA-HT-1133
ZUSA-HT-1134
ZUSA-HT-1139
ZUSA-HT-1141
ZUSA-HT-1142
ZUSA-HT-1144
ZUSA-HT-1146
ZUSA-HT-1149
ZUSA-HT-1150
ZUSA-HT-1155
ZUSA-HT-1157
ZUSA-HT-1158
ZUSA-HT-1160
ZUSA-HT-1162
ZUSA-HT-1165
ZUSA-HT-1166
ZUSA-HT-1779
ZUSA-HT-1781
ZUSA-HT-1782
ZUSA-HT-1784
ZUSA-HT-1786
ZUSA-HT-1789
ZUSA-HT-1790
ZUSA-HT-1795
ZUSA-HT-1797
ZUSA-HT-1798
ZUSA-HT-1800
ZUSA-HT-1802
ZUSA-HT-1805
ZUSA-HT-1806
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.138100 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.172100 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.138100 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.138100 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.138100 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.103100 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.103100 ft.
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.13850 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17250 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13850 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.13850 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.13850 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.10350 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.10350 ft.
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.13825 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17225 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13825 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.13825 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.13825 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.10325 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.10325 ft.
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.13810 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17210 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13810 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.13810 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.13810 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.10310 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.10310 ft.
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.1385 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.1725 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.1385 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.1385 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.1385 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.1035 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.1035 ft.
1 Piece(s)

Quote

3/16"1/8"7/16"null~0.1382 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.1722 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.1382 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.1382 ft.
1 Piece(s)

Quote

5/8"1/2"25/32"null~0.1382 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.1032 ft.
1 Piece(s)

Quote

1-1/4"1"1-3/16"null~0.1032 ft.

Loading...

  1. 1

Basic Information

Material PVC Color Transparent (including non-white colors) Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil
Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -46::66 Durometer 55A
Reinforcement None Specs Met FDA, NSF 51

Additional Products in this Category

Tech Support