(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This Nylon tubing is hard, yet flexible, and is often used for air lines.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-577 | nylon | 1/16" | 1/8" | 1/32" | 100 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-579 | nylon | 1/8" | 3/16" | 1/32" | 100 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-582 | nylon | 1/4" | 3/8" | 1/16" | 100 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-584 | nylon | 3/8" | 1/2" | 1/16" | 100 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-593 | nylon | 1/16" | 1/8" | 1/32" | 50 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-595 | nylon | 1/8" | 3/16" | 1/32" | 50 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-598 | nylon | 1/4" | 3/8" | 1/16" | 50 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-600 | nylon | 3/8" | 1/2" | 1/16" | 50 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-609 | nylon | 1/16" | 1/8" | 1/32" | 25 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-611 | nylon | 1/8" | 3/16" | 1/32" | 25 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-614 | nylon | 1/4" | 3/8" | 1/16" | 25 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-616 | nylon | 3/8" | 1/2" | 1/16" | 25 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-625 | nylon | 1/16" | 1/8" | 1/32" | 10 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-627 | nylon | 1/8" | 3/16" | 1/32" | 10 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-630 | nylon | 1/4" | 3/8" | 1/16" | 10 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-632 | nylon | 3/8" | 1/2" | 1/16" | 10 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1553 | nylon | 1/16" | 1/8" | 1/32" | 5 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1555 | nylon | 1/8" | 3/16" | 1/32" | 5 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1558 | nylon | 1/4" | 3/8" | 1/16" | 5 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1560 | nylon | 3/8" | 1/2" | 1/16" | 5 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1569 | nylon | 1/16" | 1/8" | 1/32" | 2 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1571 | nylon | 1/8" | 3/16" | 1/32" | 2 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1574 | nylon | 1/4" | 3/8" | 1/16" | 2 ft. | 70d | none | opaque | black | 300 psi |
zusa-ht-1576 | nylon | 3/8" | 1/2" | 1/16" | 2 ft. | 70d | none | opaque | black | 300 psi |
Part Number |
---|
Loading...
Material | Nylon | Color | Black | Applicable Fluid | Water / Air / Chemical |
---|---|---|---|---|---|
Material: Nylon | Nylon (Polyamide) | Operating Environment | Standard / Water Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -73::121 |
Operating Pressure Range (With Air)(MPa) | ::2.069 | Durometer | 70D | Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy