(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tube will not break even when swung by hand.
Part Number |
---|
RR-CHU-85Y2M |
RR-CHU-85Y4M |
Loading...
Type | Coil | Material | Urethane | Color | Yellow |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Applicable Fluid | Air | O.D. D(Ø) | 8 |
I.D. [Distinction] | ~5 | I.D. d(Ø) | 5 | Number of Bores(per piece) | 1 |
Material, Urethane | Polyurethane | Operating Environment | Standard | Operating Temperature Range (when using air)(℃) | -20::60 |
Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy