(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible polyurethane tubing.
[Features]
· Flexible. 0.8 MPa or less type (at 20°C).
· Polyurethane tubing.
[Applications]
· For general pneumatic tubing.
Part Number
Configured Part Number is shown.
Part Number |
---|
10-TU0425BU-20 |
10-TU0604B-20 |
Part Number |
---|
Loading...
Type | Straight | Material | Urethane | Cutting Service Usage | No |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Material, Urethane | Polyurethane | Operating Environment | Standard / Clean circumstance |
Bundle winding length(m) | 20 | Applicable Tube Size | Metric Size | Maximum operating pressure(MPa) | 0.8 (at 20°C) |
Operating temperature(°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy