(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Male Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Male Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-214nylonmale elbow90 degree elbow1/8" tube1/8" npt male1/8"
zusa-tf-ptc-215nylonmale elbow90 degree elbow1/8" tube1/4" npt male1/8"
zusa-tf-ptc-216nylonmale elbow90 degree elbow5/32" tube1/8" npt male5/32"
zusa-tf-ptc-217nylonmale elbow90 degree elbow5/32" tube1/4" npt male5/32"
zusa-tf-ptc-219nylonmale elbow90 degree elbow1/4" tube1/8" npt male1/4"
zusa-tf-ptc-220nylonmale elbow90 degree elbow1/4" tube1/4" npt male1/4"
zusa-tf-ptc-221nylonmale elbow90 degree elbow1/4" tube3/8" npt male1/4"
zusa-tf-ptc-222nylonmale elbow90 degree elbow5/16" tube1/8" npt male5/16"
zusa-tf-ptc-223nylonmale elbow90 degree elbow5/16" tube1/4" npt male5/16"
zusa-tf-ptc-224nylonmale elbow90 degree elbow5/16" tube3/8" npt male5/16"
zusa-tf-ptc-225nylonmale elbow90 degree elbow3/8" tube1/8" npt male3/8"
zusa-tf-ptc-226nylonmale elbow90 degree elbow3/8" tube1/4" npt male3/8"
zusa-tf-ptc-227nylonmale elbow90 degree elbow3/8" tube3/8" npt male3/8"
zusa-tf-ptc-228nylonmale elbow90 degree elbow3/8" tube1/2" npt male3/8"
zusa-tf-ptc-229nylonmale elbow90 degree elbow1/2" tube1/4" npt male1/2"
zusa-tf-ptc-230nylonmale elbow90 degree elbow1/2" tube3/8" npt male1/2"
zusa-tf-ptc-231nylonmale elbow90 degree elbow1/2" tube1/2" npt male1/2"
zusa-tf-ptc-232nylonmale elbow90 degree elbow4mm tube1/8" npt male4mm
zusa-tf-ptc-233nylonmale elbow90 degree elbow4mm tube1/4" npt male4mm
zusa-tf-ptc-234nylonmale elbow90 degree elbow6mm tube1/8" npt male6mm
zusa-tf-ptc-235nylonmale elbow90 degree elbow6mm tube1/4" npt male6mm
zusa-tf-ptc-236nylonmale elbow90 degree elbow8mm tube1/8" npt male8mm
zusa-tf-ptc-237nylonmale elbow90 degree elbow8mm tube1/4" npt male8mm
zusa-tf-ptc-238nylonmale elbow90 degree elbow8mm tube3/8" npt male8mm
zusa-tf-ptc-239nylonmale elbow90 degree elbow10mm tube1/4" npt male10mm
zusa-tf-ptc-240nylonmale elbow90 degree elbow10mm tube3/8" npt male10mm
zusa-tf-ptc-241nylonmale elbow90 degree elbow10mm tube1/2" npt male10mm
zusa-tf-ptc-242nylonmale elbow90 degree elbow12mm tube3/8" npt male12mm
zusa-tf-ptc-243nylonmale elbow90 degree elbow12mm tube1/2" npt male12mm
zusa-tf-ptc-248nylonmale elbow90 degree elbow1/4" tube1/8" bspt male1/4"
zusa-tf-ptc-249nylonmale elbow90 degree elbow1/4" tube1/4" bspt male1/4"
zusa-tf-ptc-254nylonmale elbow90 degree elbow3/8" tube1/4" bspt male3/8"
zusa-tf-ptc-255nylonmale elbow90 degree elbow3/8" tube3/8" bspt male3/8"
zusa-tf-ptc-256nylonmale elbow90 degree elbow1/2" tube1/4" bspt male1/2"
zusa-tf-ptc-257nylonmale elbow90 degree elbow1/2" tube3/8" bspt male1/2"
zusa-tf-ptc-258nylonmale elbow90 degree elbow1/2" tube1/2" bspt male1/2"
zusa-tf-ptc-259nylonmale elbow90 degree elbow4mm tube1/8" bspt male4mm
zusa-tf-ptc-262nylonmale elbow90 degree elbow6mm tube1/8" bspt male6mm
zusa-tf-ptc-263nylonmale elbow90 degree elbow6mm tube1/4" bspt male6mm
zusa-tf-ptc-266nylonmale elbow90 degree elbow8mm tube1/8" bspt male8mm
zusa-tf-ptc-267nylonmale elbow90 degree elbow8mm tube1/4" bspt male8mm
zusa-tf-ptc-268nylonmale elbow90 degree elbow8mm tube3/8" bspt male8mm
zusa-tf-ptc-271nylonmale elbow90 degree elbow10mm tube1/4" bspt male10mm
zusa-tf-ptc-272nylonmale elbow90 degree elbow10mm tube3/8" bspt male10mm
zusa-tf-ptc-273nylonmale elbow90 degree elbow10mm tube1/2" bspt male10mm
zusa-tf-ptc-274nylonmale elbow90 degree elbow12mm tube1/4" bspt male12mm
zusa-tf-ptc-275nylonmale elbow90 degree elbow12mm tube3/8" bspt male12mm
zusa-tf-ptc-276nylonmale elbow90 degree elbow12mm tube1/2" bspt male12mm
zusa-tf-ptc-280nylonmale elbow90 degree elbow16mm tube1/2" bspt male16mm
Part Number
ZUSA-TF-PTC-214
ZUSA-TF-PTC-215
ZUSA-TF-PTC-216
ZUSA-TF-PTC-217
ZUSA-TF-PTC-219
ZUSA-TF-PTC-220
ZUSA-TF-PTC-221
ZUSA-TF-PTC-222
ZUSA-TF-PTC-223
ZUSA-TF-PTC-224
ZUSA-TF-PTC-225
ZUSA-TF-PTC-226
ZUSA-TF-PTC-227
ZUSA-TF-PTC-228
ZUSA-TF-PTC-229
ZUSA-TF-PTC-230
ZUSA-TF-PTC-231
ZUSA-TF-PTC-232
ZUSA-TF-PTC-233
ZUSA-TF-PTC-234
ZUSA-TF-PTC-235
ZUSA-TF-PTC-236
ZUSA-TF-PTC-237
ZUSA-TF-PTC-238
ZUSA-TF-PTC-239
ZUSA-TF-PTC-240
ZUSA-TF-PTC-241
ZUSA-TF-PTC-242
ZUSA-TF-PTC-243
ZUSA-TF-PTC-248
ZUSA-TF-PTC-249
ZUSA-TF-PTC-254
ZUSA-TF-PTC-255
ZUSA-TF-PTC-256
ZUSA-TF-PTC-257
ZUSA-TF-PTC-258
ZUSA-TF-PTC-259
ZUSA-TF-PTC-262
ZUSA-TF-PTC-263
ZUSA-TF-PTC-266
ZUSA-TF-PTC-267
ZUSA-TF-PTC-268
ZUSA-TF-PTC-271
ZUSA-TF-PTC-272
ZUSA-TF-PTC-273
ZUSA-TF-PTC-274
ZUSA-TF-PTC-275
ZUSA-TF-PTC-276
ZUSA-TF-PTC-280
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Pipe Thread Type Pipe Size
1 Piece(s)

81 Days

1/8"1/8" Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

13 Days

1/8"1/8" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

Quote

1/4"1/4" Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

Quote

1/4"1/4" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

81 Days

1/4"1/4" Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

5/16"5/16" Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

13 Days

5/16"5/16" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

13 Days

5/16"5/16" Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

81 Days

3/8"3/8" Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

81 Days

3/8"3/8" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" NPT MaleNPT Male1/2"
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" NPT MaleNPT Male1/2"
1 Piece(s)

13 Days

44mm Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

Quote

44mm Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

13 Days

66mm Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

13 Days

66mm Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

81 Days

88mm Tube1/8" NPT MaleNPT Male1/8"
1 Piece(s)

Quote

88mm Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

Quote

88mm Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

1010mm Tube1/4" NPT MaleNPT Male1/4"
1 Piece(s)

81 Days

1010mm Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

1010mm Tube1/2" NPT MaleNPT Male1/2"
1 Piece(s)

81 Days

1212mm Tube3/8" NPT MaleNPT Male3/8"
1 Piece(s)

13 Days

1212mm Tube1/2" NPT MaleNPT Male1/2"
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPT MaleBSPT Male1/8"
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPT MaleBSPT Male3/8"
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" BSPT MaleBSPT Male3/8"
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPT MaleBSPT Male1/2"
1 Piece(s)

13 Days

44mm Tube1/8" BSPT MaleBSPT Male1/8"
1 Piece(s)

13 Days

66mm Tube1/8" BSPT MaleBSPT Male1/8"
1 Piece(s)

13 Days

66mm Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

88mm Tube1/8" BSPT MaleBSPT Male1/8"
1 Piece(s)

13 Days

88mm Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

88mm Tube3/8" BSPT MaleBSPT Male3/8"
1 Piece(s)

13 Days

1010mm Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

1010mm Tube3/8" BSPT MaleBSPT Male3/8"
1 Piece(s)

13 Days

1010mm Tube1/2" BSPT MaleBSPT Male1/2"
1 Piece(s)

13 Days

1212mm Tube1/4" BSPT MaleBSPT Male1/4"
1 Piece(s)

13 Days

1212mm Tube3/8" BSPT MaleBSPT Male3/8"
1 Piece(s)

13 Days

1212mm Tube1/2" BSPT MaleBSPT Male1/2"
1 Piece(s)

13 Days

1616mm Tube1/2" BSPT MaleBSPT Male1/2"

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Direction
Screw Mounting, Direction Elbows Material Nylon Style Male Elbow
Shape 90 Degree Elbow Pipe Thread Material Nickel-Plated Brass Body Color Black
Ring Release Material Plastic Ring Release Color Black Gripping Ring Material Stainless Steel
O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support