(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316, Quick-Connect Fitting, KQG2 Series, Reducer, KQG2R

SUS316, Quick-Connect Fitting, KQG2 Series, Reducer, KQG2R
  • Volume Discount

Quick-connect fitting from SMC Corporation.
[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
·Metal part: SUS316
·Seal part: Special FKM
·Fluid temperature: -5 to 150°C
·Conforms to the Food Sanitation Act of Japan (Part materials conform to instrument and container packaging standard test)
[Applications]
・ Used for resizing quick-connect fitting

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQG2R01-03
KQG2R03-07
KQG2R04-06
KQG2R06-08
KQG2R08-10
KQG2R09-11
KQG2R10-12
KQG2R12-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches)
1 Piece(s)Available

Quote

--5/32
1 Piece(s)Available

Quote

--1/4
1 Piece(s)Available

Quote

-6-
1 Piece(s)Available

Quote

-8-
1 Piece(s)Available

Quote

810-
1 Piece(s)Available

Quote

--3/8
1 Piece(s)Available

Quote

1012-
1 Piece(s)Available

Quote

-16-

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Stainless Steel (EN 1.4401 Equiv.) Seal/O-ring material Fluorine Rubber
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Others

Additional Products in this Category

Tech Support