(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90 Degree Female Elbow Push to Connect Tube Fittings, Polybutylene

90 Degree Female Elbow Push to Connect Tube Fittings, Polybutylene

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-ptc-pbt-329polybutylenefemale elbow90 degree elbow1/8" tube1/8" npt female1/8"
zusa-ptc-pbt-330polybutylenefemale elbow90 degree elbow1/8" tube1/4" npt female1/8"
zusa-ptc-pbt-331polybutylenefemale elbow90 degree elbow5/32" tube1/8" npt female5/32"
zusa-ptc-pbt-332polybutylenefemale elbow90 degree elbow5/32" tube1/4" npt female5/32"
zusa-ptc-pbt-334polybutylenefemale elbow90 degree elbow1/4" tube1/8" npt female1/4"
zusa-ptc-pbt-335polybutylenefemale elbow90 degree elbow1/4" tube1/4" npt female1/4"
zusa-ptc-pbt-336polybutylenefemale elbow90 degree elbow1/4" tube3/8" npt female1/4"
zusa-ptc-pbt-339polybutylenefemale elbow90 degree elbow3/8" tube1/8" npt female3/8"
zusa-ptc-pbt-340polybutylenefemale elbow90 degree elbow3/8" tube1/4" npt female3/8"
zusa-ptc-pbt-341polybutylenefemale elbow90 degree elbow3/8" tube3/8" npt female3/8"
zusa-ptc-pbt-342polybutylenefemale elbow90 degree elbow3/8" tube1/2" npt female3/8"
zusa-ptc-pbt-343polybutylenefemale elbow90 degree elbow1/2" tube1/4" npt female1/2"
zusa-ptc-pbt-344polybutylenefemale elbow90 degree elbow1/2" tube3/8" npt female1/2"
zusa-ptc-pbt-345polybutylenefemale elbow90 degree elbow1/2" tube1/2" npt female1/2"
Part Number
ZUSA-PTC-PBT-329
ZUSA-PTC-PBT-330
ZUSA-PTC-PBT-331
ZUSA-PTC-PBT-332
ZUSA-PTC-PBT-334
ZUSA-PTC-PBT-335
ZUSA-PTC-PBT-336
ZUSA-PTC-PBT-339
ZUSA-PTC-PBT-340
ZUSA-PTC-PBT-341
ZUSA-PTC-PBT-342
ZUSA-PTC-PBT-343
ZUSA-PTC-PBT-344
ZUSA-PTC-PBT-345
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

1/8"1/8" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

1/4"1/4" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" NPT Female1/2"
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" NPT Female1/2"

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Direction
Material Polybutylene Style Female Elbow Shape 90 Degree Elbow
Pipe Thread Type NPT Female Pipe Thread Material Nickel-Plated Brass Body Color Light Gray
Ring Release Material Plastic Ring Release Color Stainless Steel Gripping Ring Material Stainless Steel
O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support