(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Different Diameter Triple Double for Standard Pipe

Tube Fitting Different Diameter Triple Double for Standard Pipe
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PKVG8-4
PKVG8-4W
PKVG8-6
PKVG8-6W
PKVG10-6
PKVG10-6W
PKVG10-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
Appearance Color
1 Piece(s)Available

8 Days or more

84Standard Specifications
10 Piece(s)Available

13 Days or more

84Light Gray Specification
1 Piece(s)Available

8 Days or more

86Standard Specifications
10 Piece(s)Available

14 Days or more

86Light Gray Specification
1 Piece(s)Available

8 Days or more

106Standard Specifications
10 Piece(s)Available

20 Days or more

106Light Gray Specification
1 Piece(s)Available

8 Days or more

108Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Triple-Double Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support