(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Fixture Cooling Fixture Temperature Adjustment Fitting Female Thread Straight Plug

for Fixture Cooling Fixture Temperature Adjustment Fitting Female Thread Straight Plug
  • Volume Discount

One-touch fitting for mold cooling. No projections remain on the die after the plug is removed.

[Features]
· One-touch fitting for mold cooling.
· Working fluids include 3 types: thermal oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AKC08-01FP
AKC08-02FP
AKC10-01FP
AKC10-02FP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Nominal of Thread 1 Plug External Diameter φ
(mm)
1 Piece(s)Available

15 Days or more

106.11/815
1 Piece(s)Available

15 Days or more

106.11/415
1 Piece(s)Available

15 Days or more

107.51/818
1 Piece(s)Available

15 Days or more

107.51/418

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight
Operating Temperature 0::120 Types of connection screw 1 Rc

Additional Products in this Category

Tech Support