(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Cross Push to Connect Fittings with Buna-N O-Ring, Polybutylene - PTC-PBT Series

Union Cross Push to Connect Fittings with Buna-N O-Ring, Polybutylene - PTC-PBT Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)connection (c)connection (d)for tube od
zusa-ptc-pbt-1001polybutyleneunion crosscross1/4" tube1/4" tube1/4" tube1/4" tube1/4"
zusa-ptc-pbt-1002polybutyleneunion crosscross3/8" tube3/8" tube3/8" tube3/8" tube3/8"
zusa-ptc-pbt-1003polybutyleneunion crosscross1/2" tube1/2" tube1/2" tube1/2" tube1/2"
Part Number
ZUSA-PTC-PBT-1001
ZUSA-PTC-PBT-1002
ZUSA-PTC-PBT-1003
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Connection C Connection D
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" Tube1/4" Tube1/4" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" Tube3/8" Tube3/8" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" Tube1/2" Tube1/2" Tube
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Connection C Connection D

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Other Shapes
Material Polybutylene Style Union Cross Shape Cross
Body Color Light Gray Ring Release Material Plastic Ring Release Color Stainless Steel
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support