(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ultra-small one-touch fitting for general pneumatic piping.
· Reduced size with a volume ratio of 40% compared to standard models.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping in small actuators, etc.
· Light gray and clean room packaged types available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.
Part Number
Configured Part Number is shown.
Part Number |
---|
POL1/8-M5M |
POL3-M5M |
POL4-M5M |
POL4-M5MW |
POL5/32-M5M |
POL6-M5M |
POL6-M5MW |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Air |
---|---|---|---|---|---|
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Operating Temperature | 0::60 |
Types of connection screw 1 | M | Nominal of Thread 1 | M5×0.8 | Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy