(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Stainless Steel, Tee

Push to Connect Fittings - Stainless Steel, Tee

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

All Stainless Steel One-Touch Couplings.

One-Touch Couplings - All Stainless Steel, Tee:Related Image
・Materials
[ M ] Material: 316 Stainless Steel (Gasket: Fluoro-rubber)

Specifications

Part Number
UNSTLS8
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberAPMass
(g)
TypeD
UNTELS4191229.8
621.51229.7
8241442.3
1027.51766.4
123022124.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNTELS6
UNTELS8
UNTELS10
UNTELS12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

More Information

One-Touch Couplings - All Stainless Steel, Tee:Related Image
* When using with water, keep the surge pressure to below max. pressure rating. For water, Inserts for Soft Tubes (>> Click here PUIT, PUSIT) must be used.
 

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Seal Material Fluorine Rubber
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature Range -15::120°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.