(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.
Part Number
Configured Part Number is shown.
part number | material | style | shape | connection (a) |
zusa-ptc-pbt-742 | polybutylene | plug | plug | 1/8" tube stem |
zusa-ptc-pbt-743 | polybutylene | plug | plug | 5/32" tube stem |
zusa-ptc-pbt-744 | polybutylene | plug | plug | 3/16" tube stem |
zusa-ptc-pbt-745 | polybutylene | plug | plug | 1/4" tube stem |
zusa-ptc-pbt-746 | polybutylene | plug | plug | 5/16" tube stem |
zusa-ptc-pbt-747 | polybutylene | plug | plug | 3/8" tube stem |
zusa-ptc-pbt-748 | polybutylene | plug | plug | 1/2" tube stem |
zusa-ptc-pbt-756 | polybutylene | plug | plug | 4mm tube stem |
zusa-ptc-pbt-757 | polybutylene | plug | plug | 6mm tube stem |
zusa-ptc-pbt-758 | polybutylene | plug | plug | 8mm tube stem |
zusa-ptc-pbt-759 | polybutylene | plug | plug | 10mm tube stem |
zusa-ptc-pbt-760 | polybutylene | plug | plug | 12mm tube stem |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Applicable Fluid | Water / Air | Fitting Type | Other Shapes |
---|---|---|---|---|---|
Material | Polybutylene | Style | Plug | Shape | Plug |
Body Color | Light Gray | Max Vacuum | 28 in. of Hg @ 72° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy