(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extended Plug-In Elbow KQ2W One-Touch Fitting【5-10 Pieces Per Package】

Extended Plug-In Elbow KQ2W One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to change the tube direction of one-touch fittings by 90 degrees. Multi-level piping is also possible with the plug-in elbow.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2W04-99A
KQ2W06-99A
KQ2W08-99A
KQ2W10-99A
KQ2W12-99A
KQ2W23-99A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

44

10 Pieces Per Package

1 Pack(s)Available

Quote

66

10 Pieces Per Package

1 Pack(s)Available

3 Days

88

5 Pieces Per Package

1 Pack(s)Available

3 Days

1010

5 Pieces Per Package

1 Pack(s)Available

Quote

-12

10 Pieces Per Package

1 Pack(s)Available

Quote

-3.2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Long Straight Elbow Types of connection Rod Connection Number of Connection Tubes(piece) 2
Color White Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support