(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.
part number | tube connection type | material | shape | for tube od | connection (a) | connection (b) | trade number |
zusa-tf-vac-56 | quick-clamp | 304 stainless steel | 45 degree elbow | 3/4" | quick-clamp 3/4" | quick-clamp 3/4" | 16 |
zusa-tf-vac-57 | quick-clamp | 304 stainless steel | 45 degree elbow | 1" | quick-clamp 1" | quick-clamp 1" | 25 |
zusa-tf-vac-58 | quick-clamp | 304 stainless steel | 45 degree elbow | 1-1/2" | quick-clamp 1-1/2" | quick-clamp 1-1/2" | 40 |
zusa-tf-vac-59 | quick-clamp | 304 stainless steel | 45 degree elbow | 2" | quick-clamp 2" | quick-clamp 2" | 50 |
Part Number |
---|
ZUSA-TF-VAC-56 |
ZUSA-TF-VAC-57 |
ZUSA-TF-VAC-58 |
ZUSA-TF-VAC-59 |
Loading...
Type | Adapter | Fitting Type | Elbows | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Tube Connection Type | Quick-Clamp | Material | 304 Stainless Steel | Shape | 45 Degree Elbow |
Max Vacuum | 10-7 torr @ 72° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy