(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - Female Adapter

Vacuum Pipe Fittings - Female Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Can be connected to a plumbing terminals tapered female thread.

Female Adapter:Related Image

Max. Operating Temperature: 200°C

・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-Nominal
FRNWGP25-18
FRNFM25

-

3
Part NumberNominalRc
(PT)
ABLHD
TypeNo.
FRNFM1621/43017.2261713
2521/44026.2271713
33/8272116
4021/45541.2271713
33/8282116
41/2342620
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNFM16-2
FRNFM25-2
FRNFM25-3
FRNFM40-2
FRNFM40-3
FRNFM40-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Nominal of Thread
1 Piece(s)

8 Days or more

10162(Rc1/4)
1 Piece(s)

8 Days or more

10252(Rc1/4)
1 Piece(s)

8 Days or more

10253(Rc3/8)
1 Piece(s)

8 Days or more

10402(Rc1/4)
1 Piece(s)

8 Days or more

10403(Rc3/8)
1 Piece(s)

8 Days or more

10404(Rc1/2)

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.