(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard, Tube Adapter

NW/KF Standard, Tube Adapter
  • Volume Discount

A wide array of Cosmotec products are available. For safety and peace of mind in manufacturing.

[Features]
· An adapter that can be converted with one-touch, and has various inch fittings that are highly versatile.
· Standardized for 1/4, 3/8, 1/2 inch, up to NW/KF16-NW/KF50.
· We can quickly provide made-to-order products such as board-through type, milli size, etc.
· A type having the tube pass through to the vacuum side is also available.
· For details, see Section 9 on moisture and gas deployment machines, LF Series.

Part Number

Configured Part Number is shown.

Part Number
NW16TA1/2
NW16TA1/4
NW16TA3/8
NW25TA1/2
NW25TA1/4
NW25TA3/8
NW40TA1/2
NW40TA1/4
NW40TA3/8
NW50TA1/2
NW50TA1/4
NW50TA3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Tube Outer Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

NW(KF)161/2
1 Piece(s)Available

8 Days or more

NW(KF)161/4
1 Piece(s)Available

9 Days or more

NW(KF)163/8
1 Piece(s)Available

8 Days or more

NW(KF)251/2
1 Piece(s)Available

8 Days or more

NW(KF)251/4
1 Piece(s)Available

8 Days or more

NW(KF)253/8
1 Piece(s)Available

11 Days or more

NW(KF)401/2
1 Piece(s)Available

9 Days or more

NW(KF)401/4
1 Piece(s)Available

11 Days or more

NW(KF)403/8
1 Piece(s)Available

16 Days or more

NW(KF)501/2
1 Piece(s)Available

14 Days or more

NW(KF)501/4
1 Piece(s)Available

14 Days or more

NW(KF)503/8

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Tube
Length L(mm) 50

Additional Products in this Category

Tech Support