(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Nipple

NW/KF Standard Nipple
  • Volume Discount

A wide array of Cosmotec products is available. Realizing reassuring and reliable manufacturing.

[Features]
· Used to adjust the length of pipes, etc.
· NW/KF to NW/KF50 were standardized to a length of 100 mm.
· Offers standard conversion nipples as standard.
· We respond quickly to custom orders including changes to L dimensions, etc.

Part Number

Configured Part Number is shown.

Part Number
NW16NI
NW25NI
NW40NI
NW50NI
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Pipe O.D. C
(mm)
I.D. D
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)1621.717.5
1 Piece(s)Available

8 Days or more

NW(KF)2527.223
1 Piece(s)Available

14 Days or more

NW(KF)4042.737.1
1 Piece(s)Available

11 Days or more

NW(KF)5060.554.9

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material 304 Stainless Steel

Additional Products in this Category

Tech Support