(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross - Quick Clamp, 316 Stainless Steel, Sanitary Fittings

Cross - Quick Clamp, 316 Stainless Steel, Sanitary Fittings

4 Ports allow you to divert flow in multiple directions. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.

Part Number

Configured Part Number is shown.

part numbertube connection typematerialappearanceshapeconnection (a)connection (b)connection (c)connection (d)specs met
zusa-stf-qc-374quick-clamp316 stainless steelpolishedcrossquick-clamp 1"quick-clamp 1"quick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-375quick-clamp316 stainless steelpolishedcrossquick-clamp 1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-376quick-clamp316 stainless steelpolishedcrossquick-clamp 2"quick-clamp 2"quick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-377quick-clamp316 stainless steelpolishedcrossquick-clamp 2-1/2"quick-clamp 2-1/2"quick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-378quick-clamp316 stainless steelpolishedcrossquick-clamp 3"quick-clamp 3"quick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-379quick-clamp316 stainless steelpolishedcrossquick-clamp 4"quick-clamp 4"quick-clamp 4"quick-clamp 4"3a 63-03
Part Number
ZUSA-STF-QC-374
ZUSA-STF-QC-375
ZUSA-STF-QC-376
ZUSA-STF-QC-377
ZUSA-STF-QC-378
ZUSA-STF-QC-379
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal O.D. D
(Ø)
Connection A Connection B Connection C Connection D For Flange OD
1 Piece(s)

13 Days

1"Quick-Clamp 1"Quick-Clamp 1"Quick-Clamp 1"Quick-Clamp 1"1.984"
1 Piece(s)

13 Days

1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"
1 Piece(s)

13 Days

2"Quick-Clamp 2"Quick-Clamp 2"Quick-Clamp 2"Quick-Clamp 2"2.516"
1 Piece(s)

13 Days

2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"
1 Piece(s)

13 Days

3"Quick-Clamp 3"Quick-Clamp 3"Quick-Clamp 3"Quick-Clamp 3"3.579"
1 Piece(s)

13 Days

4"Quick-Clamp 4"Quick-Clamp 4"Quick-Clamp 4"Quick-Clamp 4"4.682"

Loading...

  1. 1

Basic Information

Type Clamp Fitting Shape Cross Connection Type (between Equal Type/Dia. Fittings) Others
Connection Type 1 (Left or Large Diameter Side) Others Tube Connection Type Quick-Clamp Material 316 Stainless Steel
Appearance Polished Shape Cross Specs Met 3A 63-03

Additional Products in this Category

Tech Support