(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Hose, Weld-on, HSAD-W Series, Sanitary Fittings

Adapter - Hose, Weld-on, HSAD-W Series, Sanitary Fittings
  • Volume Discount

Made in Japan inside/outside 320–400 buff polishing

[Features]
· Sanitary pipe (1.0 S to 4.0S) is compliant with JIS-G3447 standards on stainless copper sanitary pipe. Union types are typically manufactured in accordance with ISO standards.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HSAD-W-304-1.0S
HSAD-W-304-1.5S
HSAD-W-304-1.25S
HSAD-W-304-2.0S
HSAD-W-304-2.5S
HSAD-W-304-3.0S
HSAD-W-304-3.5S
HSAD-W-304-4.0S
HSAD-W-316L-1.0S
HSAD-W-316L-1.5S
HSAD-W-316L-2.0S
HSAD-W-316L-3.0S
HSAD-W-316L-8A
HSAD-W-316L-10A
HSAD-W-316L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Hose adapter outside diameter
(φ)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

57 Days or more

304 Stainless Steel1.0S~2.0S2321.423.71.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.734.136.41.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.427.830.11.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.844.849.12.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.557.561.82.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.370.374.63.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.182.187.43.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.694.699.94.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2321.423.71.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.734.136.41.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.844.849.12.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.370.374.63.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A10.510.512.88A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A141416.310A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.517.520.715A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Hose Adapter Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support