(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tee - Hose, Ferrule, TEEV-3C Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
TEEV-3C-316L-1.0S
TEEV-3C-316L-1.5S
TEEV-3C-316L-2.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

231.0S
1 Piece(s)Available

8 Days or more

35.71.5S
1 Piece(s)Available

15 Days or more

47.82.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) ISO Ferule Union
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Nominal Outside Diameter D 1.0S~2.0S Surface Finish Interior and Exterior Polishing Tee Neck Short Sleeve

Additional Products in this Category

Tech Support