(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use clamps to seal connections. These clamps have bolts which enable it to work at high pressures. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Part Number
Configured Part Number is shown.
part number | tube connection type | material | appearance | shape |
zusa-stf-qc-10 | quick-clamp | 304 stainless steel | polished | clamp |
zusa-stf-qc-11 | quick-clamp | 304 stainless steel | polished | clamp |
zusa-stf-qc-12 | quick-clamp | 304 stainless steel | polished | clamp |
zusa-stf-qc-13 | quick-clamp | 304 stainless steel | polished | clamp |
zusa-stf-qc-14 | quick-clamp | 304 stainless steel | polished | clamp |
zusa-stf-qc-15 | quick-clamp | 304 stainless steel | polished | clamp |
Part Number |
---|
ZUSA-STF-QC-10 |
ZUSA-STF-QC-11 |
ZUSA-STF-QC-12 |
ZUSA-STF-QC-13 |
ZUSA-STF-QC-14 |
ZUSA-STF-QC-15 |
Part Number |
---|
Loading...
Type | Clamp | Connection Type (between Equal Type/Dia. Fittings) | Others | Connection Type 1 (Left or Large Diameter Side) | Others |
---|---|---|---|---|---|
Tube Connection Type | Quick-Clamp | Material | 304 Stainless Steel | Appearance | Polished |
Shape | Clamp | Type Clamp | Bolt |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy