(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This sight glass include sanitary quick-clamp connections and allow for visualizing the flow and clarity within the process line. For use with food and beverage.
Part Number
Configured Part Number is shown.
part number | tube connection type | material | appearance | shape | connection (a) | connection (b) |
bulk-stf-sg-1 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 1" | quick-clamp 1" |
bulk-stf-sg-2 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 1-1/2" | quick-clamp 1-1/2" |
bulk-stf-sg-3 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 2" | quick-clamp 2" |
bulk-stf-sg-4 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 2-1/2" | quick-clamp 2-1/2" |
bulk-stf-sg-5 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 3" | quick-clamp 3" |
bulk-stf-sg-6 | quick-clamp | 304 stainless steel | polished | straight | quick-clamp 4" | quick-clamp 4" |
Part Number |
---|
BULK-STF-SG-1 |
BULK-STF-SG-2 |
BULK-STF-SG-3 |
BULK-STF-SG-4 |
BULK-STF-SG-5 |
BULK-STF-SG-6 |
Part Number |
---|
Loading...
Type | Clamp | Fitting Shape | Straight | Connection Type (between Equal Type/Dia. Fittings) | Others |
---|---|---|---|---|---|
Connection Type 1 (Left or Large Diameter Side) | Others | Tube Connection Type | Quick-Clamp | Material | 304 Stainless Steel |
Appearance | Polished | Shape | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy