(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Metal Detectable FDA Buna-N O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Oil-Resistant Metal Detectable FDA Buna-N O-Rings

Metal fillers allow these FDA O-Rings to be picked up by metal detection systems should they tear or fall into the process stream. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZUSAH70MD028

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusah70md003buna-ninch0031/16"1/16"3/16"70aroundblackmetal detectable
zusah70md004buna-ninch0041/16"5/64"13/64"70aroundblackmetal detectable
zusah70md005buna-ninch0051/16"3/32"7/32"70aroundblackmetal detectable
zusah70md006buna-ninch0061/16"1/8"1/4"70aroundblackmetal detectable
zusah70md007buna-ninch0071/16"5/32"9/32"70aroundblackmetal detectable
zusah70md008buna-ninch0081/16"3/16"5/16"70aroundblackmetal detectable
zusah70md009buna-ninch0091/16"7/32"11/32"70aroundblackmetal detectable
zusah70md010buna-ninch0101/16"1/4"3/8"70aroundblackmetal detectable
zusah70md011buna-ninch0111/16"5/16"7/16"70aroundblackmetal detectable
zusah70md012buna-ninch0121/16"3/8"1/2"70aroundblackmetal detectable
zusah70md013buna-ninch0131/16"7/16"9/16"70aroundblackmetal detectable
zusah70md014buna-ninch0141/16"1/2"5/8"70aroundblackmetal detectable
zusah70md015buna-ninch0151/16"9/16"11/16"70aroundblackmetal detectable
zusah70md016buna-ninch0161/16"5/8"3/4"70aroundblackmetal detectable
zusah70md017buna-ninch0171/16"11/16"13/16"70aroundblackmetal detectable
zusah70md018buna-ninch0181/16"3/4"7/8"70aroundblackmetal detectable
zusah70md019buna-ninch0191/16"13/16"15/16"70aroundblackmetal detectable
zusah70md020buna-ninch0201/16"7/8"1"70aroundblackmetal detectable
zusah70md021buna-ninch0211/16"15/16"1-1/16"70aroundblackmetal detectable
zusah70md022buna-ninch0221/16"1"1-1/8"70aroundblackmetal detectable
zusah70md024buna-ninch0241/16"1-1/8"1-1/4"70aroundblackmetal detectable
zusah70md026buna-ninch0261/16"1-1/4"1-3/8"70aroundblackmetal detectable
zusah70md028buna-ninch0281/16"1-3/8"1-1/2"70aroundblackmetal detectable
zusah70md029buna-ninch0291/16"1-1/2"1-5/8"70aroundblackmetal detectable
zusah70md030buna-ninch0301/16"1-5/8"1-3/4"70aroundblackmetal detectable
zusah70md031buna-ninch0311/16"1-3/4"1-7/8"70aroundblackmetal detectable
zusah70md034buna-ninch0341/16"2-1/8"2-1/4"70aroundblackmetal detectable
zusah70md038buna-ninch0381/16"2-5/8"2-3/4"70aroundblackmetal detectable
zusah70md108buna-ninch1083/32"1/4"7/16"70aroundblackmetal detectable
zusah70md109buna-ninch1093/32"5/16"1/2"70aroundblackmetal detectable
zusah70md110buna-ninch1103/32"3/8"9/16"70aroundblackmetal detectable
zusah70md111buna-ninch1113/32"7/16"5/8"70aroundblackmetal detectable
zusah70md112buna-ninch1123/32"1/2"11/16"70aroundblackmetal detectable
zusah70md113buna-ninch1133/32"9/16"3/4"70aroundblackmetal detectable
zusah70md114buna-ninch1143/32"5/8"13/16"70aroundblackmetal detectable
zusah70md115buna-ninch1153/32"11/16"7/8"70aroundblackmetal detectable
zusah70md116buna-ninch1163/32"3/4"15/16"70aroundblackmetal detectable
zusah70md117buna-ninch1173/32"13/16"1"70aroundblackmetal detectable
zusah70md118buna-ninch1183/32"7/8"1-1/16"70aroundblackmetal detectable
zusah70md119buna-ninch1193/32"15/16"1-1/8"70aroundblackmetal detectable
zusah70md127buna-ninch1273/32"1-7/16"1-5/8"70aroundblackmetal detectable
zusah70md131buna-ninch1313/32"1-11/16"1-7/8"70aroundblackmetal detectable
zusah70md132buna-ninch1323/32"1-3/4"1-15/16"70aroundblackmetal detectable
zusah70md133buna-ninch1333/32"1-13/16"2"70aroundblackmetal detectable
zusah70md139buna-ninch1393/32"2-3/16"2-3/8"70aroundblackmetal detectable
zusah70md144buna-ninch1443/32"2-1/2"2-11/16"70aroundblackmetal detectable
zusah70md154buna-ninch1543/32"3-3/4"3-15/16"70aroundblackmetal detectable
zusah70md157buna-ninch1573/32"4-1/2"4-11/16"70aroundblackmetal detectable
zusah70md204buna-ninch2041/8"3/8"5/8"70aroundblackmetal detectable
zusah70md205buna-ninch2051/8"7/16"11/16"70aroundblackmetal detectable
zusah70md206buna-ninch2061/8"1/2"3/4"70aroundblackmetal detectable
zusah70md208buna-ninch2081/8"5/8"7/8"70aroundblackmetal detectable
zusah70md210buna-ninch2101/8"3/4"1"70aroundblackmetal detectable
zusah70md211buna-ninch2111/8"13/16"1-1/16"70aroundblackmetal detectable
zusah70md212buna-ninch2121/8"7/8"1-1/8"70aroundblackmetal detectable
zusah70md214buna-ninch2141/8"1"1-1/4"70aroundblackmetal detectable
zusah70md215buna-ninch2151/8"1-1/16"1-5/16"70aroundblackmetal detectable
zusah70md216buna-ninch2161/8"1-1/8"1-3/8"70aroundblackmetal detectable
zusah70md218buna-ninch2181/8"1-1/4"1-1/2"70aroundblackmetal detectable
zusah70md222buna-ninch2221/8"1-1/2"1-3/4"70aroundblackmetal detectable
zusah70md223buna-ninch2231/8"1-5/8"1-7/8"70aroundblackmetal detectable
zusah70md224buna-ninch2241/8"1-3/4"2"70aroundblackmetal detectable
zusah70md226buna-ninch2261/8"2"2-1/4"70aroundblackmetal detectable
zusah70md228buna-ninch2281/8"2-1/4"2-1/2"70aroundblackmetal detectable
zusah70md229buna-ninch2291/8"2-3/8"2-5/8"70aroundblackmetal detectable
zusah70md230buna-ninch2301/8"2-1/2"2-3/4"70aroundblackmetal detectable
zusah70md232buna-ninch2321/8"2-3/4"3"70aroundblackmetal detectable
zusah70md234buna-ninch2341/8"3"3-1/4"70aroundblackmetal detectable
zusah70md235buna-ninch2351/8"3-1/8"3-3/8"70aroundblackmetal detectable
zusah70md253buna-ninch2531/8"5-3/8"5-5/8"70aroundblackmetal detectable
zusah70md257buna-ninch2571/8"5-7/8"6-1/8"70aroundblackmetal detectable
zusah70md259buna-ninch2591/8"6-1/4"6-1/2"70aroundblackmetal detectable
zusah70md261buna-ninch2611/8"6-3/4"7"70aroundblackmetal detectable
zusah70md267buna-ninch2671/8"8-1/4"8-1/2"70aroundblackmetal detectable
zusah70md268buna-ninch2681/8"8-1/2"8-3/4"70aroundblackmetal detectable
zusah70md270buna-ninch2701/8"9"9-1/4"70aroundblackmetal detectable
Part Number
ZUSAH70MD028
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

81 Days

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Metal Detectable Specs Met FDA
Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZUSAH70MD028 in the Oil-Resistant Metal Detectable FDA Buna-N O-Rings series.

Products like this...

Part Number
ZUSAH70MD006
ZUSAH70MD007
ZUSAH70MD008
ZUSAH70MD029
ZUSAH70MD030
ZUSAH70MD031
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-1/2"0290.070"1/16"1.489"1-1/2"1.629"1-5/8"

10 Pieces Per Package

1 Pack(s)

Quote

1-3/4"1-5/8"0300.070"1/16"1.614"1-5/8"1.754"1-3/4"

10 Pieces Per Package

1 Pack(s)

81 Days

1-7/8"1-3/4"0310.070"1/16"1.739"1-3/4"1.879"1-7/8"

Additional Products in this Category

Tech Support