(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These O-Rings contain an internal lubricant which eliminates the need for lubrication during installation, reduces drag during use, and prevents O-Rings from sticking during startup after periods of downtime. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
Part Number
Configured Part Number is shown.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusah70lub006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | black | internally lubricated |
zusah70lub007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | black | internally lubricated |
zusah70lub008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | black | internally lubricated |
zusah70lub009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | black | internally lubricated |
zusah70lub010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | black | internally lubricated |
zusah70lub011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | black | internally lubricated |
zusah70lub012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | black | internally lubricated |
zusah70lub013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | black | internally lubricated |
zusah70lub014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | black | internally lubricated |
zusah70lub015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | black | internally lubricated |
zusah70lub016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | black | internally lubricated |
zusah70lub017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | black | internally lubricated |
zusah70lub018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | black | internally lubricated |
zusah70lub019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | black | internally lubricated |
zusah70lub020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | black | internally lubricated |
zusah70lub021 | buna-n | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | black | internally lubricated |
zusah70lub022 | buna-n | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | black | internally lubricated |
zusah70lub023 | buna-n | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 70a | round | black | internally lubricated |
zusah70lub024 | buna-n | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | round | black | internally lubricated |
zusah70lub025 | buna-n | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 70a | round | black | internally lubricated |
zusah70lub026 | buna-n | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | round | black | internally lubricated |
zusah70lub027 | buna-n | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 70a | round | black | internally lubricated |
zusah70lub028 | buna-n | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | black | internally lubricated |
zusah70lub029 | buna-n | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | black | internally lubricated |
zusah70lub030 | buna-n | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | round | black | internally lubricated |
zusah70lub031 | buna-n | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | round | black | internally lubricated |
zusah70lub108 | buna-n | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | black | internally lubricated |
zusah70lub109 | buna-n | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | black | internally lubricated |
zusah70lub110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | black | internally lubricated |
zusah70lub111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | black | internally lubricated |
zusah70lub112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | black | internally lubricated |
zusah70lub113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | black | internally lubricated |
zusah70lub114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | black | internally lubricated |
zusah70lub115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | black | internally lubricated |
zusah70lub116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | black | internally lubricated |
zusah70lub117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | black | internally lubricated |
zusah70lub118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | black | internally lubricated |
zusah70lub119 | buna-n | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | black | internally lubricated |
zusah70lub120 | buna-n | inch | 120 | 3/32" | 1" | 1-3/16" | 70a | round | black | internally lubricated |
zusah70lub121 | buna-n | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 70a | round | black | internally lubricated |
zusah70lub122 | buna-n | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 70a | round | black | internally lubricated |
zusah70lub123 | buna-n | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 70a | round | black | internally lubricated |
zusah70lub124 | buna-n | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 70a | round | black | internally lubricated |
zusah70lub125 | buna-n | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 70a | round | black | internally lubricated |
zusah70lub126 | buna-n | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 70a | round | black | internally lubricated |
zusah70lub128 | buna-n | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 70a | round | black | internally lubricated |
zusah70lub129 | buna-n | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 70a | round | black | internally lubricated |
zusah70lub206 | buna-n | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | round | black | internally lubricated |
zusah70lub208 | buna-n | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | round | black | internally lubricated |
zusah70lub210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | black | internally lubricated |
zusah70lub212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | black | internally lubricated |
zusah70lub214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | black | internally lubricated |
zusah70lub216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | black | internally lubricated |
zusah70lub218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | black | internally lubricated |
zusah70lub220 | buna-n | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 70a | round | black | internally lubricated |
zusah70lub222 | buna-n | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | black | internally lubricated |
zusah70lub224 | buna-n | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | black | internally lubricated |
zusah70lub226 | buna-n | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | round | black | internally lubricated |
zusah70lub228 | buna-n | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | round | black | internally lubricated |
zusah70lub230 | buna-n | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 70a | round | black | internally lubricated |
zusah70lub234 | buna-n | inch | 234 | 1/8" | 3" | 3-1/4" | 70a | round | black | internally lubricated |
Part Number |
---|
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Internally Lubricated | Temperature Range | -30° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy