(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Temperature Conductive Silicone O-Rings【5 Pieces Per Package】 (Part Numbers)

High Temperature Conductive Silicone O-Rings

These Silicone O-Rings conduct electricity to help keep electricity away from sensitive equipment and instruments. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.

Part Number

Configured Part Number is shown.

ZUSAS70COND110

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusas70cond003siliconeinch0031/16"1/16"3/16"70aroundblackconductive
zusas70cond004siliconeinch0041/16"5/64"13/64"70aroundblackconductive
zusas70cond005siliconeinch0051/16"3/32"7/32"70aroundblackconductive
zusas70cond006siliconeinch0061/16"1/8"1/4"70aroundblackconductive
zusas70cond007siliconeinch0071/16"5/32"9/32"70aroundblackconductive
zusas70cond008siliconeinch0081/16"3/16"5/16"70aroundblackconductive
zusas70cond009siliconeinch0091/16"7/32"11/32"70aroundblackconductive
zusas70cond010siliconeinch0101/16"1/4"3/8"70aroundblackconductive
zusas70cond011siliconeinch0111/16"5/16"7/16"70aroundblackconductive
zusas70cond012siliconeinch0121/16"3/8"1/2"70aroundblackconductive
zusas70cond013siliconeinch0131/16"7/16"9/16"70aroundblackconductive
zusas70cond014siliconeinch0141/16"1/2"5/8"70aroundblackconductive
zusas70cond015siliconeinch0151/16"9/16"11/16"70aroundblackconductive
zusas70cond016siliconeinch0161/16"5/8"3/4"70aroundblackconductive
zusas70cond017siliconeinch0171/16"11/16"13/16"70aroundblackconductive
zusas70cond018siliconeinch0181/16"3/4"7/8"70aroundblackconductive
zusas70cond019siliconeinch0191/16"13/16"15/16"70aroundblackconductive
zusas70cond020siliconeinch0201/16"7/8"1"70aroundblackconductive
zusas70cond021siliconeinch0211/16"15/16"1-1/16"70aroundblackconductive
zusas70cond022siliconeinch0221/16"1"1-1/8"70aroundblackconductive
zusas70cond024siliconeinch0241/16"1-1/8"1-1/4"70aroundblackconductive
zusas70cond026siliconeinch0261/16"1-1/4"1-3/8"70aroundblackconductive
zusas70cond028siliconeinch0281/16"1-3/8"1-1/2"70aroundblackconductive
zusas70cond029siliconeinch0291/16"1-1/2"1-5/8"70aroundblackconductive
zusas70cond030siliconeinch0301/16"1-5/8"1-3/4"70aroundblackconductive
zusas70cond031siliconeinch0311/16"1-3/4"1-7/8"70aroundblackconductive
zusas70cond108siliconeinch1083/32"1/4"7/16"70aroundblackconductive
zusas70cond109siliconeinch1093/32"5/16"1/2"70aroundblackconductive
zusas70cond110siliconeinch1103/32"3/8"9/16"70aroundblackconductive
zusas70cond111siliconeinch1113/32"7/16"5/8"70aroundblackconductive
zusas70cond112siliconeinch1123/32"1/2"11/16"70aroundblackconductive
zusas70cond113siliconeinch1133/32"9/16"3/4"70aroundblackconductive
zusas70cond114siliconeinch1143/32"5/8"13/16"70aroundblackconductive
zusas70cond115siliconeinch1153/32"11/16"7/8"70aroundblackconductive
zusas70cond116siliconeinch1163/32"3/4"15/16"70aroundblackconductive
zusas70cond117siliconeinch1173/32"13/16"1"70aroundblackconductive
zusas70cond118siliconeinch1183/32"7/8"1-1/16"70aroundblackconductive
zusas70cond206siliconeinch2061/8"1/2"3/4"70aroundblackconductive
zusas70cond208siliconeinch2081/8"5/8"7/8"70aroundblackconductive
zusas70cond210siliconeinch2101/8"3/4"1"70aroundblackconductive
zusas70cond211siliconeinch2111/8"13/16"1-1/16"70aroundblackconductive
zusas70cond212siliconeinch2121/8"7/8"1-1/8"70aroundblackconductive
zusas70cond214siliconeinch2141/8"1"1-1/4"70aroundblackconductive
zusas70cond216siliconeinch2161/8"1-1/8"1-3/8"70aroundblackconductive
zusas70cond218siliconeinch2181/8"1-1/4"1-1/2"70aroundblackconductive
zusas70cond222siliconeinch2221/8"1-1/2"1-3/4"70aroundblackconductive
zusas70cond224siliconeinch2241/8"1-3/4"2"70aroundblackconductive
zusas70cond228siliconeinch2281/8"2-1/4"2-1/2"70aroundblackconductive
zusas70cond232siliconeinch2321/8"2-3/4"3"70aroundblackconductive
zusas70cond234siliconeinch2341/8"3"3-1/4"70aroundblackconductive
           
Part Number
ZUSAS70COND110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

5 Pieces Per Package

1 Pack(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

Loading...

  1. 1

Basic Information

Material Silicon Rubber Environment, Applications Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Silicone
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Conductive Temperature Range -60° to 400° F

Please check the type/dimensions/specifications of the part ZUSAS70COND110 in the High Temperature Conductive Silicone O-Rings series.

Products like this...

Part Number
ZUSAS70COND006
ZUSAS70COND007
ZUSAS70COND008
ZUSAS70COND111
ZUSAS70COND112
ZUSAS70COND113
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

5 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

5 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

5 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

5 Pieces Per Package

1 Pack(s)

13 Days

5/8"7/16"1110.103"3/32"0.424"7/16"0.63"5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"

Additional Products in this Category

Tech Support