(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cord Stock - Buna-N, Square Profile

Cord Stock - Buna-N, Square Profile

O-rings are designed to be seated and compressed during assembly in order to create a seal. Different profiles are used depending on the application and use case. Buna-N is the most commonly used o-ring material due to its strength and durability. It is suitable for a wide range of fluids including oils, water, and mild chemicals.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-RC-1708
ZUSA-RC-1709
ZUSA-RC-1710
ZUSA-RC-1742
ZUSA-RC-1743
ZUSA-RC-1744
ZUSA-RC-1772
ZUSA-RC-1773
ZUSA-RC-1774
ZUSA-RC-1809
ZUSA-RC-1810
ZUSA-RC-1811
Part NumberMinimum order quantityVolume DiscountDays to Ship Cross Section (Actual) Cross Section (Fractional)
1 Piece(s)

51 Days

0.562"9/16"
1 Piece(s)

Quote

0.875"7/8"
1 Piece(s)

13 Days

.394"3/8"
1 Piece(s)

51 Days

0.562"9/16"
1 Piece(s)

51 Days

0.875"7/8"
1 Piece(s)

81 Days

.394"3/8"
1 Piece(s)

51 Days

0.562"9/16"
1 Piece(s)

51 Days

0.875"7/8"
1 Piece(s)

51 Days

.394"3/8"
1 Piece(s)

13 Days

0.562"9/16"
1 Piece(s)

Quote

0.875"7/8"
1 Piece(s)

13 Days

.394"3/8"

Loading...

  1. 1

Basic Information

Type Others Material Buna-N Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant
Material Buna-N Durometer 70A Cross Section Shape Square
Color Black Grade Standard Temperature Range 0° to 210° F

Additional Products in this Category

Tech Support