(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft durometer makes these easier to compress than standard Viton. These O-Rings are made of FDA materials. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusav60001 | viton | inch | 001 | 1/32" | 1/32" | 3/32" | 60a | round | white | food |
zusav60002 | viton | inch | 002 | 3/64" | 3/64" | 9/64" | 60a | round | white | food |
zusav60003 | viton | inch | 003 | 1/16" | 1/16" | 3/16" | 60a | round | white | food |
zusav60004 | viton | inch | 004 | 1/16" | 5/64" | 13/64" | 60a | round | white | food |
zusav60005 | viton | inch | 005 | 1/16" | 3/32" | 7/32" | 60a | round | white | food |
zusav60006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 60a | round | white | food |
zusav60007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 60a | round | white | food |
zusav60008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 60a | round | white | food |
zusav60009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 60a | round | white | food |
zusav60010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 60a | round | white | food |
zusav60011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 60a | round | white | food |
zusav60012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 60a | round | white | food |
zusav60013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 60a | round | white | food |
zusav60014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 60a | round | white | food |
zusav60015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 60a | round | white | food |
zusav60016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 60a | round | white | food |
zusav60017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 60a | round | white | food |
zusav60018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 60a | round | white | food |
zusav60019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 60a | round | white | food |
zusav60020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 60a | round | white | food |
zusav60021 | viton | inch | 021 | 1/16" | 15/16" | 1-1/16" | 60a | round | white | food |
zusav60022 | viton | inch | 022 | 1/16" | 1" | 1-1/8" | 60a | round | white | food |
zusav60023 | viton | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 60a | round | white | food |
zusav60024 | viton | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 60a | round | white | food |
zusav60025 | viton | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 60a | round | white | food |
zusav60026 | viton | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 60a | round | white | food |
zusav60027 | viton | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 60a | round | white | food |
zusav60028 | viton | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 60a | round | white | food |
zusav60029 | viton | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 60a | round | white | food |
zusav60030 | viton | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 60a | round | white | food |
zusav60031 | viton | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 60a | round | white | food |
zusav60032 | viton | inch | 032 | 1/16" | 1-7/8" | 2" | 60a | round | white | food |
zusav60033 | viton | inch | 033 | 1/16" | 2" | 2-1/8" | 60a | round | white | food |
zusav60034 | viton | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 60a | round | white | food |
zusav60106 | viton | inch | 106 | 3/32" | 3/16" | 3/8" | 60a | round | white | food |
zusav60108 | viton | inch | 108 | 3/32" | 1/4" | 7/16" | 60a | round | white | food |
zusav60109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 60a | round | white | food |
zusav60110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 60a | round | white | food |
zusav60111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 60a | round | white | food |
zusav60112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 60a | round | white | food |
zusav60113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 60a | round | white | food |
zusav60114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 60a | round | white | food |
zusav60115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 60a | round | white | food |
zusav60116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 60a | round | white | food |
zusav60117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 60a | round | white | food |
zusav60118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 60a | round | white | food |
zusav60119 | viton | inch | 119 | 3/32" | 15/16" | 1-1/8" | 60a | round | white | food |
zusav60120 | viton | inch | 120 | 3/32" | 1" | 1-3/16" | 60a | round | white | food |
zusav60121 | viton | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 60a | round | white | food |
zusav60122 | viton | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 60a | round | white | food |
zusav60123 | viton | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 60a | round | white | food |
zusav60124 | viton | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 60a | round | white | food |
zusav60125 | viton | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 60a | round | white | food |
zusav60126 | viton | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 60a | round | white | food |
zusav60128 | viton | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 60a | round | white | food |
zusav60129 | viton | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 60a | round | white | food |
zusav60151 | viton | inch | 151 | 3/32" | 3" | 3-3/16" | 60a | round | white | food |
zusav60153 | viton | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 60a | round | white | food |
zusav60173 | viton | inch | 173 | 3/32" | 8-1/2" | 8-11/16" | 60a | round | white | food |
zusav60202 | viton | inch | 202 | 1/8" | 1/4" | 1/2" | 60a | round | white | food |
zusav60204 | viton | inch | 204 | 1/8" | 3/8" | 5/8" | 60a | round | white | food |
zusav60205 | viton | inch | 205 | 1/8" | 7/16" | 11/16" | 60a | round | white | food |
zusav60206 | viton | inch | 206 | 1/8" | 1/2" | 3/4" | 60a | round | white | food |
zusav60208 | viton | inch | 208 | 1/8" | 5/8" | 7/8" | 60a | round | white | food |
zusav60210 | viton | inch | 210 | 1/8" | 3/4" | 1" | 60a | round | white | food |
zusav60211 | viton | inch | 211 | 1/8" | 13/16" | 1-1/16" | 60a | round | white | food |
zusav60212 | viton | inch | 212 | 1/8" | 7/8" | 1-1/8" | 60a | round | white | food |
zusav60213 | viton | inch | 213 | 1/8" | 15/16" | 1-3/16" | 60a | round | white | food |
zusav60214 | viton | inch | 214 | 1/8" | 1" | 1-1/4" | 60a | round | white | food |
zusav60215 | viton | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 60a | round | white | food |
zusav60216 | viton | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 60a | round | white | food |
zusav60217 | viton | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 60a | round | white | food |
zusav60218 | viton | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 60a | round | white | food |
zusav60219 | viton | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 60a | round | white | food |
zusav60220 | viton | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 60a | round | white | food |
zusav60222 | viton | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 60a | round | white | food |
zusav60223 | viton | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 60a | round | white | food |
zusav60224 | viton | inch | 224 | 1/8" | 1-3/4" | 2" | 60a | round | white | food |
zusav60225 | viton | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 60a | round | white | food |
zusav60226 | viton | inch | 226 | 1/8" | 2" | 2-1/4" | 60a | round | white | food |
zusav60227 | viton | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 60a | round | white | food |
zusav60228 | viton | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 60a | round | white | food |
zusav60229 | viton | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 60a | round | white | food |
zusav60230 | viton | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 60a | round | white | food |
zusav60231 | viton | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 60a | round | white | food |
zusav60232 | viton | inch | 232 | 1/8" | 2-3/4" | 3" | 60a | round | white | food |
zusav60233 | viton | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 60a | round | white | food |
zusav60234 | viton | inch | 234 | 1/8" | 3" | 3-1/4" | 60a | round | white | food |
zusav60235 | viton | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 60a | round | white | food |
zusav60236 | viton | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 60a | round | white | food |
zusav60237 | viton | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 60a | round | white | food |
zusav60238 | viton | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 60a | round | white | food |
zusav60240 | viton | inch | 240 | 1/8" | 3-3/4" | 4" | 60a | round | white | food |
zusav60241 | viton | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 60a | round | white | food |
zusav60242 | viton | inch | 242 | 1/8" | 4" | 4-1/4" | 60a | round | white | food |
zusav60259 | viton | inch | 259 | 1/8" | 6-1/4" | 6-1/2" | 60a | round | white | food |
zusav60325 | viton | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 60a | round | white | food |
zusav60326 | viton | inch | 326 | 3/16" | 1-5/8" | 2" | 60a | round | white | food |
zusav60327 | viton | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 60a | round | white | food |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 60A | Hardness | Soft | Cross Section Shape | Round |
Color | White | Grade | Food | Specs Met | FDA |
Temperature Range | -15° to 400° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy