(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These EPDM O-Rings are made of FDA materials and certificated by the NSF for use with drinking water. EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.
Part Number
Configured Part Number is shown.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusae70fda010 | epdm | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | black | food |
zusae70fda011 | epdm | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | black | food |
zusae70fda012 | epdm | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | black | food |
zusae70fda013 | epdm | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | black | food |
zusae70fda014 | epdm | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | black | food |
zusae70fda015 | epdm | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | black | food |
zusae70fda016 | epdm | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | black | food |
zusae70fda017 | epdm | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | black | food |
zusae70fda018 | epdm | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | black | food |
zusae70fda019 | epdm | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | black | food |
zusae70fda020 | epdm | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | black | food |
zusae70fda021 | epdm | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | black | food |
zusae70fda022 | epdm | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | black | food |
zusae70fda110 | epdm | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | black | food |
zusae70fda111 | epdm | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | black | food |
zusae70fda112 | epdm | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | black | food |
zusae70fda113 | epdm | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | black | food |
zusae70fda114 | epdm | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | black | food |
zusae70fda115 | epdm | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | black | food |
zusae70fda116 | epdm | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | black | food |
zusae70fda117 | epdm | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | black | food |
zusae70fda118 | epdm | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | black | food |
zusae70fda119 | epdm | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | black | food |
zusae70fda210 | epdm | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | black | food |
zusae70fda211 | epdm | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | black | food |
zusae70fda212 | epdm | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | black | food |
zusae70fda213 | epdm | inch | 213 | 1/8" | 15/16" | 1-3/16" | 70a | round | black | food |
zusae70fda214 | epdm | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | black | food |
zusae70fda215 | epdm | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 70a | round | black | food |
zusae70fda216 | epdm | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | black | food |
zusae70fda217 | epdm | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 70a | round | black | food |
zusae70fda218 | epdm | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | black | food |
zusae70fda219 | epdm | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 70a | round | black | food |
zusae70fda220 | epdm | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 70a | round | black | food |
zusae70fda221 | epdm | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 70a | round | black | food |
Part Number |
---|
Loading...
Material | Ethylene Propylene Rubber | Environment, Applications | Chemical Resistant / Weather Resistant / Water Resistant | Material | EPDM |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Food | Specs Met | FDA, NSF-61 |
Temperature Range | -60° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy