(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extreme Temperature & Chemical Resistant FFKM O-Rings

Extreme Temperature & Chemical Resistant FFKM O-Rings

FFKM has the best resistance to chemicals and high temperatures amongst all O-Ring materials.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusadc75001ffkminch0011/32"1/32"3/32"75aroundblackstandard
zusadc75002ffkminch0023/64"3/64"9/64"75aroundblackstandard
zusadc75003ffkminch0031/16"1/16"3/16"75aroundblackstandard
zusadc75004ffkminch0041/16"5/64"13/64"75aroundblackstandard
zusadc75005ffkminch0051/16"3/32"7/32"75aroundblackstandard
zusadc75006ffkminch0061/16"1/8"1/4"75aroundblackstandard
zusadc75007ffkminch0071/16"5/32"9/32"75aroundblackstandard
zusadc75008ffkminch0081/16"3/16"5/16"75aroundblackstandard
zusadc75009ffkminch0091/16"7/32"11/32"75aroundblackstandard
zusadc75010ffkminch0101/16"1/4"3/8"75aroundblackstandard
zusadc75011ffkminch0111/16"5/16"7/16"75aroundblackstandard
zusadc75012ffkminch0121/16"3/8"1/2"75aroundblackstandard
zusadc75013ffkminch0131/16"7/16"9/16"75aroundblackstandard
zusadc75014ffkminch0141/16"1/2"5/8"75aroundblackstandard
zusadc75015ffkminch0151/16"9/16"11/16"75aroundblackstandard
zusadc75016ffkminch0161/16"5/8"3/4"75aroundblackstandard
zusadc75017ffkminch0171/16"11/16"13/16"75aroundblackstandard
zusadc75018ffkminch0181/16"3/4"7/8"75aroundblackstandard
zusadc75019ffkminch0191/16"13/16"15/16"75aroundblackstandard
zusadc75020ffkminch0201/16"7/8"1"75aroundblackstandard
zusadc75021ffkminch0211/16"15/16"1-1/16"75aroundblackstandard
zusadc75022ffkminch0221/16"1"1-1/8"75aroundblackstandard
zusadc75023ffkminch0231/16"1-1/16"1-3/16"75aroundblackstandard
zusadc75024ffkminch0241/16"1-1/8"1-1/4"75aroundblackstandard
zusadc75025ffkminch0251/16"1-3/16"1-5/16"75aroundblackstandard
zusadc75026ffkminch0261/16"1-1/4"1-3/8"75aroundblackstandard
zusadc75027ffkminch0271/16"1-5/16"1-7/16"75aroundblackstandard
zusadc75028ffkminch0281/16"1-3/8"1-1/2"75aroundblackstandard
zusadc75029ffkminch0291/16"1-1/2"1-5/8"75aroundblackstandard
zusadc75030ffkminch0301/16"1-5/8"1-3/4"75aroundblackstandard
zusadc75031ffkminch0311/16"1-3/4"1-7/8"75aroundblackstandard
zusadc75032ffkminch0321/16"1-7/8"2"75aroundblackstandard
zusadc75033ffkminch0331/16"2"2-1/8"75aroundblackstandard
zusadc75034ffkminch0341/16"2-1/8"2-1/4"75aroundblackstandard
zusadc75106ffkminch1063/32"3/16"3/8"75aroundblackstandard
zusadc75108ffkminch1083/32"1/4"7/16"75aroundblackstandard
zusadc75109ffkminch1093/32"5/16"1/2"75aroundblackstandard
zusadc75110ffkminch1103/32"3/8"9/16"75aroundblackstandard
zusadc75111ffkminch1113/32"7/16"5/8"75aroundblackstandard
zusadc75112ffkminch1123/32"1/2"11/16"75aroundblackstandard
zusadc75113ffkminch1133/32"9/16"3/4"75aroundblackstandard
zusadc75114ffkminch1143/32"5/8"13/16"75aroundblackstandard
zusadc75115ffkminch1153/32"11/16"7/8"75aroundblackstandard
zusadc75116ffkminch1163/32"3/4"15/16"75aroundblackstandard
zusadc75117ffkminch1173/32"13/16"1"75aroundblackstandard
zusadc75118ffkminch1183/32"7/8"1-1/16"75aroundblackstandard
zusadc75206ffkminch2061/8"1/2"3/4"75aroundblackstandard
zusadc75208ffkminch2081/8"5/8"7/8"75aroundblackstandard
zusadc75210ffkminch2101/8"3/4"1"75aroundblackstandard
zusadc75211ffkminch2111/8"13/16"1-1/16"75aroundblackstandard
zusadc75212ffkminch2121/8"7/8"1-1/8"75aroundblackstandard
zusadc75214ffkminch2141/8"1"1-1/4"75aroundblackstandard
zusadc75216ffkminch2161/8"1-1/8"1-3/8"75aroundblackstandard
zusadc75218ffkminch2181/8"1-1/4"1-1/2"75aroundblackstandard
zusadc75222ffkminch2221/8"1-1/2"1-3/4"75aroundblackstandard
zusadc75224ffkminch2241/8"1-3/4"2"75aroundblackstandard
zusadc75226ffkminch2261/8"2"2-1/4"75aroundblackstandard
zusadc75228ffkminch2281/8"2-1/4"2-1/2"75aroundblackstandard
zusadc75232ffkminch2321/8"2-3/4"3"75aroundblackstandard
           
Part Number
ZUSADC75001
ZUSADC75002
ZUSADC75003
ZUSADC75004
ZUSADC75005
ZUSADC75006
ZUSADC75007
ZUSADC75008
ZUSADC75009
ZUSADC75010
ZUSADC75011
ZUSADC75012
ZUSADC75013
ZUSADC75014
ZUSADC75015
ZUSADC75016
ZUSADC75017
ZUSADC75018
ZUSADC75019
ZUSADC75020
ZUSADC75021
ZUSADC75022
ZUSADC75023
ZUSADC75024
ZUSADC75025
ZUSADC75026
ZUSADC75027
ZUSADC75028
ZUSADC75029
ZUSADC75030
ZUSADC75031
ZUSADC75032
ZUSADC75033
ZUSADC75034
ZUSADC75106
ZUSADC75108
ZUSADC75109
ZUSADC75110
ZUSADC75111
ZUSADC75112
ZUSADC75113
ZUSADC75114
ZUSADC75115
ZUSADC75116
ZUSADC75117
ZUSADC75118
ZUSADC75206
ZUSADC75208
ZUSADC75210
ZUSADC75211
ZUSADC75212
ZUSADC75214
ZUSADC75216
ZUSADC75218
ZUSADC75222
ZUSADC75224
ZUSADC75226
ZUSADC75228
ZUSADC75232
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

3/32"1/32"0010.040"1/32"0.029"1/32"0.109"3/32"
1 Piece(s)

13 Days

9/64"3/64"0020.050"3/64"0.042"3/64"0.142"9/64"
1 Piece(s)

13 Days

3/16"1/16"0030.060"1/16"0.056"1/16"0.176"3/16"
1 Piece(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"
1 Piece(s)

13 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"
1 Piece(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"
1 Piece(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"
1 Piece(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"
1 Piece(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"
1 Piece(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"
1 Piece(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"
1 Piece(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"
1 Piece(s)

Quote

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"
1 Piece(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"
1 Piece(s)

13 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"
1 Piece(s)

13 Days

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"
1 Piece(s)

13 Days

7/8"3/4"0180.070"1/16"0.739"3/4"0.879"7/8"
1 Piece(s)

13 Days

15/16"13/16"0190.070"1/16"0.801"13/16"0.941"15/16"
1 Piece(s)

13 Days

1"7/8"0200.070"1/16"0.864"7/8"1.004"1"
1 Piece(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"
1 Piece(s)

13 Days

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"
1 Piece(s)

13 Days

1-3/16"1-1/16"0230.070"1/16"1.051"1-1/16"1.191"1-3/16"
1 Piece(s)

13 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"
1 Piece(s)

13 Days

1-5/16"1-3/16"0250.070"1/16"1.176"1-3/16"1.316"1-5/16"
1 Piece(s)

13 Days

1-3/8"1-1/4"0260.070"1/16"1.239"1-1/4"1.379"1-3/8"
1 Piece(s)

13 Days

1-7/16"1-5/16"0270.070"1/16"1.301"1-5/16"1.441"1-7/16"
1 Piece(s)

13 Days

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"
1 Piece(s)

13 Days

1-5/8"1-1/2"0290.070"1/16"1.489"1-1/2"1.629"1-5/8"
1 Piece(s)

13 Days

1-3/4"1-5/8"0300.070"1/16"1.614"1-5/8"1.754"1-3/4"
1 Piece(s)

13 Days

1-7/8"1-3/4"0310.070"1/16"1.739"1-3/4"1.879"1-7/8"
1 Piece(s)

13 Days

2"1-7/8"0320.070"1/16"1.864"1-7/8"2.004"2"
1 Piece(s)

13 Days

2-1/8"2"0330.070"1/16"1.989"2"2.129"2-1/8"
1 Piece(s)

13 Days

2-1/4"2-1/8"0340.070"1/16"2.114"2-1/8"2.254"2-1/4"
1 Piece(s)

13 Days

3/8"3/16"1060.103"3/32"0.174"3/16"0.38"3/8"
1 Piece(s)

13 Days

7/16"1/4"1080.103"3/32"0.237"1/4"0.443"7/16"
1 Piece(s)

13 Days

1/2"5/16"1090.103"3/32"0.299"5/16"0.505"1/2"
1 Piece(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"
1 Piece(s)

Quote

5/8"7/16"1110.103"3/32"0.424"7/16"0.63"5/8"
1 Piece(s)

13 Days

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"
1 Piece(s)

13 Days

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"
1 Piece(s)

13 Days

13/16"5/8"1140.103"3/32"0.612"5/8"0.818"13/16"
1 Piece(s)

13 Days

7/8"11/16"1150.103"3/32"0.674"11/16"0.88"7/8"
1 Piece(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"
1 Piece(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"
1 Piece(s)

13 Days

1-1/16"7/8"1180.103"3/32"0.862"7/8"1.068"1-1/16"
1 Piece(s)

13 Days

3/4"1/2"2060.139"1/8"0.484"1/2"0.762"3/4"
1 Piece(s)

13 Days

7/8"5/8"2080.139"1/8"0.609"5/8"0.887"7/8"
1 Piece(s)

13 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"
1 Piece(s)

81 Days

1-1/16"13/16"2110.139"1/8"0.796"13/16"1.074"1-1/16"
1 Piece(s)

13 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"
1 Piece(s)

13 Days

1-1/4"1"2140.139"1/8"0.984"1"1.262"1-1/4"
1 Piece(s)

81 Days

1-3/8"1-1/8"2160.139"1/8"1.109"1-1/8"1.387"1-3/8"
1 Piece(s)

Quote

1-1/2"1-1/4"2180.139"1/8"1.234"1-1/4"1.512"1-1/2"
1 Piece(s)

13 Days

1-3/4"1-1/2"2220.139"1/8"1.484"1-1/2"1.762"1-3/4"
1 Piece(s)

Quote

2"1-3/4"2240.139"1/8"1.734"1-3/4"2.012"2"
1 Piece(s)

13 Days

2-1/4"2"2260.139"1/8"1.984"2"2.262"2-1/4"
1 Piece(s)

13 Days

2-1/2"2-1/4"2280.139"1/8"2.234"2-1/4"2.512"2-1/2"
1 Piece(s)

13 Days

3"2-3/4"2320.139"1/8"2.734"2-3/4"3.012"3"

Loading...

  1. 1

Basic Information

Material Perfluoroelastomer Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material FFKM
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range 30° to 600° F

Additional Products in this Category

Tech Support