(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Food Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zclnh70fda006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | white | clean room |
zclnh70fda007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | white | clean room |
zclnh70fda008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | white | clean room |
zclnh70fda009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | white | clean room |
zclnh70fda010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | white | clean room |
zclnh70fda011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | white | clean room |
zclnh70fda012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | white | clean room |
zclnh70fda013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | white | clean room |
zclnh70fda014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | white | clean room |
zclnh70fda015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | white | clean room |
zclnh70fda016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | white | clean room |
zclnh70fda017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | white | clean room |
zclnh70fda018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | white | clean room |
zclnh70fda019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | white | clean room |
zclnh70fda020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | white | clean room |
zclnh70fda110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | white | clean room |
zclnh70fda111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | white | clean room |
zclnh70fda112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | white | clean room |
zclnh70fda113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | white | clean room |
zclnh70fda114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | white | clean room |
zclnh70fda115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | white | clean room |
zclnh70fda116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | white | clean room |
zclnh70fda117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | white | clean room |
zclnh70fda118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | white | clean room |
zclnh70fda119 | buna-n | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | white | clean room |
zclnh70fda120 | buna-n | inch | 120 | 3/32" | 1" | 1-3/16" | 70a | round | white | clean room |
zclnh70fda121 | buna-n | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 70a | round | white | clean room |
zclnh70fda122 | buna-n | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 70a | round | white | clean room |
zclnh70fda210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | white | clean room |
zclnh70fda211 | buna-n | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | white | clean room |
zclnh70fda212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | white | clean room |
zclnh70fda213 | buna-n | inch | 213 | 1/8" | 15/16" | 1-3/16" | 70a | round | white | clean room |
zclnh70fda214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | white | clean room |
zclnh70fda215 | buna-n | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 70a | round | white | clean room |
zclnh70fda216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | white | clean room |
zclnh70fda217 | buna-n | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 70a | round | white | clean room |
zclnh70fda218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | white | clean room |
zclnh70fda219 | buna-n | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 70a | round | white | clean room |
zclnh70fda220 | buna-n | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 70a | round | white | clean room |
zclnh70fda221 | buna-n | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 70a | round | white | clean room |
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | White | Grade | Clean Room | Specs Met | FDA, ISO Class 10,000 Clean Room |
Temperature Range | -40° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy