(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Oil & Steam Resistant Aflas O-Rings【2-25 Pieces Per Package】 (Part Numbers)

Oil & Steam Resistant Aflas O-Rings

Aflas combines has excellent chemical, oil, and steam resistance. It is often used in oil drilling and deep earth applications.

Part Number

Configured Part Number is shown.

ZUSAA80015

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusaa80005aflasinch0051/16"3/32"7/32"80aroundblackstandard
zusaa80006aflasinch0061/16"1/8"1/4"80aroundblackstandard
zusaa80007aflasinch0071/16"5/32"9/32"80aroundblackstandard
zusaa80008aflasinch0081/16"3/16"5/16"80aroundblackstandard
zusaa80009aflasinch0091/16"7/32"11/32"80aroundblackstandard
zusaa80010aflasinch0101/16"1/4"3/8"80aroundblackstandard
zusaa80011aflasinch0111/16"5/16"7/16"80aroundblackstandard
zusaa80012aflasinch0121/16"3/8"1/2"80aroundblackstandard
zusaa80013aflasinch0131/16"7/16"9/16"80aroundblackstandard
zusaa80014aflasinch0141/16"1/2"5/8"80aroundblackstandard
zusaa80015aflasinch0151/16"9/16"11/16"80aroundblackstandard
zusaa80016aflasinch0161/16"5/8"3/4"80aroundblackstandard
zusaa80017aflasinch0171/16"11/16"13/16"80aroundblackstandard
zusaa80018aflasinch0181/16"3/4"7/8"80aroundblackstandard
zusaa80019aflasinch0191/16"13/16"15/16"80aroundblackstandard
zusaa80020aflasinch0201/16"7/8"1"80aroundblackstandard
zusaa80021aflasinch0211/16"15/16"1-1/16"80aroundblackstandard
zusaa80022aflasinch0221/16"1"1-1/8"80aroundblackstandard
zusaa80023aflasinch0231/16"1-1/16"1-3/16"80aroundblackstandard
zusaa80024aflasinch0241/16"1-1/8"1-1/4"80aroundblackstandard
zusaa80026aflasinch0261/16"1-1/4"1-3/8"80aroundblackstandard
zusaa80029aflasinch0291/16"1-1/2"1-5/8"80aroundblackstandard
zusaa80030aflasinch0301/16"1-5/8"1-3/4"80aroundblackstandard
zusaa80032aflasinch0321/16"1-7/8"2"80aroundblackstandard
zusaa80108aflasinch1083/32"1/4"7/16"80aroundblackstandard
zusaa80109aflasinch1093/32"5/16"1/2"80aroundblackstandard
zusaa80110aflasinch1103/32"3/8"9/16"80aroundblackstandard
zusaa80111aflasinch1113/32"7/16"5/8"80aroundblackstandard
zusaa80112aflasinch1123/32"1/2"11/16"80aroundblackstandard
zusaa80113aflasinch1133/32"9/16"3/4"80aroundblackstandard
zusaa80114aflasinch1143/32"5/8"13/16"80aroundblackstandard
zusaa80115aflasinch1153/32"11/16"7/8"80aroundblackstandard
zusaa80116aflasinch1163/32"3/4"15/16"80aroundblackstandard
zusaa80117aflasinch1173/32"13/16"1"80aroundblackstandard
zusaa80118aflasinch1183/32"7/8"1-1/16"80aroundblackstandard
zusaa80208aflasinch2081/8"5/8"7/8"80aroundblackstandard
zusaa80210aflasinch2101/8"3/4"1"80aroundblackstandard
zusaa80211aflasinch2111/8"13/16"1-1/16"80aroundblackstandard
zusaa80212aflasinch2121/8"7/8"1-1/8"80aroundblackstandard
zusaa80214aflasinch2141/8"1"1-1/4"80aroundblackstandard
zusaa80216aflasinch2161/8"1-1/8"1-3/8"80aroundblackstandard
zusaa80218aflasinch2181/8"1-1/4"1-1/2"80aroundblackstandard
zusaa80222aflasinch2221/8"1-1/2"1-3/4"80aroundblackstandard
zusaa80224aflasinch2241/8"1-3/4"2"80aroundblackstandard
zusaa80226aflasinch2261/8"2"2-1/4"80aroundblackstandard
zusaa80228aflasinch2281/8"2-1/4"2-1/2"80aroundblackstandard
zusaa80232aflasinch2321/8"2-3/4"3"80aroundblackstandard
Part Number
ZUSAA80015
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Aflas
Durometer 80A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range 30° to 450° F

Please check the type/dimensions/specifications of the part ZUSAA80015 in the Oil & Steam Resistant Aflas O-Rings series.

Products like this...

Part Number
ZUSAA80008
ZUSAA80009
ZUSAA80010
ZUSAA80016
ZUSAA80017
ZUSAA80018
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

81 Days

11/32"7/32"0090.070"1/16"0.176"7/32"0.348"11/32"

25 Pieces Per Package

1 Pack(s)

Quote

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

10 Pieces Per Package

1 Pack(s)

13 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"

10 Pieces Per Package

1 Pack(s)

13 Days

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"

10 Pieces Per Package

1 Pack(s)

Quote

7/8"3/4"0180.070"1/16"0.739"3/4"0.879"7/8"

Additional Products in this Category

Tech Support