(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Oil-Resistant Hard HNBR O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Oil-Resistant Hard HNBR O-Rings

HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusahsn90007hnbrinch0071/16"3/32"9/32"90aroundblackstandard
zusahsn90008hnbrinch0081/16"3/16"5/16"90aroundblackstandard
zusahsn90009hnbrinch0091/16"7/32"11/32"90aroundblackstandard
zusahsn90010hnbrinch0101/16"1/4"3/8"90aroundblackstandard
zusahsn90011hnbrinch0111/16"5/16"7/16"90aroundblackstandard
zusahsn90012hnbrinch0121/16"3/8"1/2"90aroundblackstandard
zusahsn90013hnbrinch0131/16"7/16"9/16"90aroundblackstandard
zusahsn90014hnbrinch0141/16"1/2"5/8"90aroundblackstandard
zusahsn90021hnbrinch0211/16"15/16"1-1/16"90aroundblackstandard
zusahsn90024hnbrinch0241/16"1-1/8"1-1/4"90aroundblackstandard
zusahsn90033hnbrinch0331/16"2"2-1/8"90aroundblackstandard
zusahsn90113hnbrinch1133/32"9/16"3/4"90aroundblackstandard
zusahsn90114hnbrinch1143/32"3/8"13/16"90aroundblackstandard
zusahsn90115hnbrinch1153/32"9/16"7/8"90aroundblackstandard
zusahsn90120hnbrinch1203/32"1"1-3/16"90aroundblackstandard
zusahsn90126hnbrinch1263/32"1-3/8"1-9/16"90aroundblackstandard
zusahsn90149hnbrinch1493/32"2-13/16"3"90aroundblackstandard
zusahsn90150hnbrinch1503/32"2-7/8"3-1/16"90aroundblackstandard
zusahsn90152hnbrinch1523/32"3-1/4"3-7/16"90aroundblackstandard
zusahsn90153hnbrinch1533/32"3-1/2"3-11/16"90aroundblackstandard
zusahsn90154hnbrinch1543/32"3-3/4"3-15/16"90aroundblackstandard
zusahsn90210hnbrinch2101/8"3/4"1"90aroundblackstandard
zusahsn90212hnbrinch2121/8"7/8"1-1/8"90aroundblackstandard
zusahsn90214hnbrinch2141/8"1"1-1/4"90aroundblackstandard
zusahsn90216hnbrinch2161/8"1-1/8"1-3/8"90aroundblackstandard
zusahsn90222hnbrinch2221/8"1-1/2"1-3/4"90aroundblackstandard
zusahsn90224hnbrinch2241/8"1-3/4"2"90aroundblackstandard
zusahsn90225hnbrinch2251/8"1-7/8"2-1/8"90aroundblackstandard
zusahsn90226hnbrinch2261/8"2"2-1/4"90aroundblackstandard
zusahsn90227hnbrinch2271/8"2-1/8"2-3/8"90aroundblackstandard
zusahsn90228hnbrinch2281/8"2-1/4"2-1/2"90aroundblackstandard
zusahsn90230hnbrinch2301/8"2-1/2"2-3/4"90aroundblackstandard
zusahsn90231hnbrinch2311/8"2-5/8"2-7/8"90aroundblackstandard
zusahsn90232hnbrinch2321/8"2-3/4"3"90aroundblackstandard
zusahsn90233hnbrinch2331/8"2-7/8"3-1/8"90aroundblackstandard
zusahsn90234hnbrinch2341/8"3"3-1/4"90aroundblackstandard
zusahsn90235hnbrinch2351/8"3-1/8"3-3/8"90aroundblackstandard
zusahsn90236hnbrinch2361/8"3-1/4"3-1/2"90aroundblackstandard
zusahsn90237hnbrinch2371/8"3-3/8"3-5/8"90aroundblackstandard
zusahsn90240hnbrinch2401/8"3-3/4"4"90aroundblackstandard
zusahsn90241hnbrinch2411/8"3-7/8"4-1/8"90aroundblackstandard
zusahsn90242hnbrinch2421/8"4"4-1/4"90aroundblackstandard
zusahsn90243hnbrinch2431/8"4-1/8"4-3/8"90aroundblackstandard
zusahsn90244hnbrinch2441/8"4-1/4"4-1/2"90aroundblackstandard
zusahsn90245hnbrinch2451/8"4-3/8"4-5/8"90aroundblackstandard
zusahsn90261hnbrinch2611/8"6-3/4"7"90aroundblackstandard
zusahsn90323hnbrinch3233/16"1-5/16"1-11/16"90aroundblackstandard
zusahsn90325hnbrinch3253/16"1-1/2"1-7/8"90aroundblackstandard
zusahsn90327hnbrinch3273/16"1-3/4"2-1/8"90aroundblackstandard
zusahsn90330hnbrinch3303/16"2-1/8"2-1/2"90aroundblackstandard
zusahsn90332hnbrinch3323/16"2-3/8"2-3/4"90aroundblackstandard
zusahsn90334hnbrinch3343/16"2-5/8"3"90aroundblackstandard
zusahsn90335hnbrinch3353/16"2-3/4"3-1/8"90aroundblackstandard
zusahsn90336hnbrinch3363/16"2-7/8"3-1/4"90aroundblackstandard
zusahsn90337hnbrinch3373/16"3"3-3/8"90aroundblackstandard
zusahsn90338hnbrinch3383/16"3-1/8"3-1/2"90aroundblackstandard
zusahsn90340hnbrinch3403/16"3-3/8"3-3/4"90aroundblackstandard
zusahsn90342hnbrinch3423/16"3-5/8"4"90aroundblackstandard
zusahsn90343hnbrinch3433/16"3-3/4"4-1/8"90aroundblackstandard
zusahsn90345hnbrinch3453/16"4"4-3/8"90aroundblackstandard
zusahsn90346hnbrinch3463/16"4-1/8"4-1/2"90aroundblackstandard
zusahsn90347hnbrinch3473/16"4-1/4"4-5/8"90aroundblackstandard
zusahsn90348hnbrinch3483/16"4-3/8"4-3/4"90aroundblackstandard
zusahsn90350hnbrinch3503/16"4-5/8"5"90aroundblackstandard
zusahsn90352hnbrinch3523/16"4-7/8"5-1/4"90aroundblackstandard
Part Number
ZUSAHSN90007
ZUSAHSN90008
ZUSAHSN90009
ZUSAHSN90010
ZUSAHSN90011
ZUSAHSN90012
ZUSAHSN90013
ZUSAHSN90014
ZUSAHSN90021
ZUSAHSN90024
ZUSAHSN90033
ZUSAHSN90113
ZUSAHSN90114
ZUSAHSN90115
ZUSAHSN90120
ZUSAHSN90126
ZUSAHSN90149
ZUSAHSN90150
ZUSAHSN90152
ZUSAHSN90153
ZUSAHSN90154
ZUSAHSN90210
ZUSAHSN90212
ZUSAHSN90214
ZUSAHSN90216
ZUSAHSN90222
ZUSAHSN90224
ZUSAHSN90225
ZUSAHSN90226
ZUSAHSN90227
ZUSAHSN90228
ZUSAHSN90230
ZUSAHSN90231
ZUSAHSN90232
ZUSAHSN90233
ZUSAHSN90234
ZUSAHSN90235
ZUSAHSN90236
ZUSAHSN90237
ZUSAHSN90240
ZUSAHSN90241
ZUSAHSN90242
ZUSAHSN90243
ZUSAHSN90244
ZUSAHSN90245
ZUSAHSN90261
ZUSAHSN90323
ZUSAHSN90325
ZUSAHSN90327
ZUSAHSN90330
ZUSAHSN90332
ZUSAHSN90334
ZUSAHSN90335
ZUSAHSN90336
ZUSAHSN90337
ZUSAHSN90338
ZUSAHSN90340
ZUSAHSN90342
ZUSAHSN90343
ZUSAHSN90345
ZUSAHSN90346
ZUSAHSN90347
ZUSAHSN90348
ZUSAHSN90350
ZUSAHSN90352
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"3/32"0070.070"1/16"0.145"3/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

81 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

81 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

81 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

81 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

25 Pieces Per Package

1 Pack(s)

Quote

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"

10 Pieces Per Package

1 Pack(s)

Quote

2-1/8"2"0330.070"1/16"1.989"2"2.129"2-1/8"

10 Pieces Per Package

1 Pack(s)

13 Days

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"

10 Pieces Per Package

1 Pack(s)

13 Days

13/16"3/8"1140.103"3/32"0.612"3/8"0.818"13/16"

10 Pieces Per Package

1 Pack(s)

13 Days

7/8"9/16"1150.103"3/32"0.674"9/16"0.880"7/8"

10 Pieces Per Package

1 Pack(s)

Quote

1-3/16"1"1200.103"3/32"0.987"1"1.193"1-3/16"

10 Pieces Per Package

1 Pack(s)

81 Days

1-9/16"1-3/8"1260.103"3/32"1.362"1-3/8"1.568"1-9/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3"2-13/16"1490.103"3/32"2.800"2-13/16"3.006"3"

5 Pieces Per Package

1 Pack(s)

81 Days

3-1/16"2-7/8"1500.103"3/32"2.862"2-7/8"3.068"3-1/16"

5 Pieces Per Package

1 Pack(s)

81 Days

3-7/16"3-1/4"1520.103"3/32"3.237"3-1/4"3.443"3-7/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3-11/16"3-1/2"1530.103"3/32"3.487"3-1/2"3.693"3-11/16"

2 Pieces Per Package

1 Pack(s)

81 Days

3-15/16"3-3/4"1540.103"3/32"3.737"3-3/4"3.943"3-15/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1"2140.139"1/8"0.984"1"1.262"1-1/4"

10 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-1/8"2160.139"1/8"1.109"1-1/8"1.387"1-3/8"

5 Pieces Per Package

1 Pack(s)

13 Days

1-3/4"1-1/2"2220.139"1/8"1.484"1-1/2"1.762"'1-3/4"

5 Pieces Per Package

1 Pack(s)

13 Days

2"1-3/4"2240.139"1/8"1.734"1-3/4"2.012"2"

5 Pieces Per Package

1 Pack(s)

81 Days

2-1/8"1-7/8"2250.139"1/8"1.859"1-7/8"2.137"2-1/8"

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/4"2"2260.139"1/8"1.984"2"2.262"2-1/4"

5 Pieces Per Package

1 Pack(s)

81 Days

2-3/8"2-1/8"2270.139"1/8"2.109"2-1/8"2.387"2-3/8"

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/2"2-1/4"2280.139"1/8"2.234"2-1/4"2.512"2-1/2"

5 Pieces Per Package

1 Pack(s)

81 Days

2-3/4"2-1/2"2300.139"1/8"2.484"2-1/2"2.762"2-3/4"

5 Pieces Per Package

1 Pack(s)

13 Days

2-7/8"2-5/8"2310.139"1/8"2.609"2-5/8"2.887"2-7/8"

5 Pieces Per Package

1 Pack(s)

13 Days

3"2-3/4"2320.139"1/8"2.734"2-3/4"3.012"3"

2 Pieces Per Package

1 Pack(s)

81 Days

3-1/8"2-7/8"2330.139"1/8"2.859"2-7/8"3.137"3-1/8"

2 Pieces Per Package

1 Pack(s)

13 Days

3-1/4"3"2340.139"1/8"2.984"3"3.262"3-1/4"

2 Pieces Per Package

1 Pack(s)

Quote

3-3/8"3-1/8"2350.139"1/8"3.109"3-1/8"3.387"3-3/8"

2 Pieces Per Package

1 Pack(s)

13 Days

3-1/2"3-1/4"2360.139"1/8"3.234"3-1/4"3.512"3-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

3-5/8"3-3/8"2370.139"1/8"3.359"3-3/8"3.637"3-5/8"

2 Pieces Per Package

1 Pack(s)

81 Days

4"3-3/4"2400.139"1/8"3.734"3-3/4"4.012"4"

2 Pieces Per Package

1 Pack(s)

13 Days

4-1/8"3-7/8"2410.139"1/8"3.859"3-7/8"4.137"4-1/8"

2 Pieces Per Package

1 Pack(s)

81 Days

4-1/4"4"2420.139"1/8"3.984"4"4.262"4-1/4"

2 Pieces Per Package

1 Pack(s)

81 Days

4-3/8"4-1/8"2430.139"1/8"4.109"4-1/8"4.387"4-3/8"

2 Pieces Per Package

1 Pack(s)

81 Days

4-1/2"4-1/4"2440.139"1/8"4.234"4-1/4"4.512"4-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

4-5/8"4-3/8"2450.139"1/8"4.359"4-3/8"4.637"4-5/8"
1 Piece(s)

Quote

7"6-3/4"2610.139"1/8"6.734"6-3/4"7.012"7"

5 Pieces Per Package

1 Pack(s)

81 Days

1-11/16"1-5/16"3230.210"3/16"1.287"1-5/16"1.707"1-11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

1-7/8"1-1/2"3250.210"3/16"1.475"1-1/2"1.895"1-7/8"

2 Pieces Per Package

1 Pack(s)

13 Days

2-1/8"1-3/4"3270.210"3/16"1.725"1-3/4"2.145"2-1/8"

2 Pieces Per Package

1 Pack(s)

81 Days

2-1/2"2-1/8"3300.210"3/16"2.100"2-1/8"2.520"2-1/2"

2 Pieces Per Package

1 Pack(s)

81 Days

2-3/4"2-3/8"3320.210"3/16"2.350"2-3/8"2.770"2-3/4"

2 Pieces Per Package

1 Pack(s)

13 Days

3"2-5/8"3340.210"3/16"2.600"2-5/8"3.020"3"

2 Pieces Per Package

1 Pack(s)

Quote

3-1/8"2-3/4"3350.210"3/16"2.725"2-3/4"3.145"3-1/8"

2 Pieces Per Package

1 Pack(s)

13 Days

3-1/4"2-7/8"3360.210"3/16"2.850"2-7/8"3.270"3-1/4"

2 Pieces Per Package

1 Pack(s)

81 Days

3-3/8"3"3370.210"3/16"2.975"3"3.395"3-3/8"

2 Pieces Per Package

1 Pack(s)

13 Days

3-1/2"3-1/8"3380.210"3/16"3.100"3-1/8"3.520"3-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

3-3/4"3-3/8"3400.210"3/16"3.350"3-3/8"3.770"3-3/4"

2 Pieces Per Package

1 Pack(s)

13 Days

4"3-5/8"3420.210"3/16"3.600"3-5/8"4.020"4"

2 Pieces Per Package

1 Pack(s)

13 Days

4-1/8"3-3/4"3430.210"3/16"3.725"3-3/4"4.145"4-1/8"
1 Piece(s)

81 Days

4-3/8"4"3450.210"3/16"3.975"4"4.395"4-3/8"
1 Piece(s)

13 Days

4-1/2"4-1/8"3460.210"3/16"4.100"4-1/8"4.520"4-1/2"
1 Piece(s)

13 Days

4-5/8"4-1/4"3470.210"3/16"4.225"4-1/4"4.645"4-5/8"
1 Piece(s)

13 Days

4-3/4"4-3/8"3480.210"3/16"4.350"4-3/8"4.770"4-3/4"
1 Piece(s)

13 Days

5"4-5/8"3500.210"3/16"4.600"4-5/8"5.020"5"
1 Piece(s)

81 Days

5-1/4"4-7/8"3520.210"3/16"4.850"4-7/8"5.270"5-1/4"

Loading...

  1. 1

Basic Information

Material Hydrogenated Nitrile Rubber Environment, Applications Mineral Oil Resistant / Chemical Resistant / Water Resistant Material HNBR
Durometer 90A Hardness Hard Cross Section Shape Round
Color Black Grade Standard Temperature Range -55 to 300°F

Additional Products in this Category

Tech Support