(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Threaded flanges screw together with similar pipes and should only be used in low pressure applications. Carbon Steel is more economical than both 304 and 316 Stainless Steel.
part number | material | ansi pressure class | connection style | pipe size | flange od | for bolt diameter |
bulk-pf-273 | carbon steel | 150 | threaded | 1" | 4-1/4" | 1/2" |
bulk-pf-275 | carbon steel | 150 | threaded | 1-1/2" | 5" | 1/2" |
bulk-pf-276 | carbon steel | 150 | threaded | 2" | 6" | 5/8" |
bulk-pf-277 | carbon steel | 150 | threaded | 3" | 7-1/2" | 5/8" |
bulk-pf-278 | carbon steel | 150 | threaded | 4" | 9" | 5/8" |
bulk-pf-280 | carbon steel | 150 | threaded | 6" | 11" | 3/4" |
Loading...
Material | 304 Stainless Steel (SUS304) | Connection Type | Flanged | Connecting Shape | Flange |
---|---|---|---|---|---|
Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy