(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Street Elbow
•Connection Thread Type M1 : Rc
For complete product overview and details on Female RC Adapter/R Male 45 Degree Street Elbow Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:
Part Number
Configured Part Number is shown.
RSL-20X15-W
Material | Cast Iron | Max. Operating Pressure(MPa) | 2.5 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Street Elbow | Connection Thread Type M1 | Rc | Connection Thread Type M2 | R |
Thread Nominal M1 | 3/4B(20A) | Thread Nominal M2 | 1/2B(15A) | Surface Treatment | Zinc Plating |
Applicable Fluid | Water / Air / Gas / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa | Type | Fitting |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part RSL-20X15-W in the CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Female/Male Elbow (Unequal Diameter Street Elbow) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy