(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Tee or 90° Elbow Block, Female, Tapped

Pipe Fitting - Tee or 90° Elbow Block, Female, Tapped
  • Volume Discount
  • Spec Change

L and T type conversion fittings for TP, PF, and NPT threads. Some can be specified in M5.

  • inCAD Components
Conversion Pipe Fittings - L-Shape / T-Shape:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
L-ShapedT-Shaped
APBLMAPBTM1018 Carbon SteelElectroless Nickel Plating20.6MPa
APBLSAPBTS304 Stainless Steel-
APBLAAPBTA5052 Aluminum Alloy-1MPa

Specifications

Part Number-Thread Shape①-Thread Shape②-Thread Shape③
APBLM
APBTA
-
-
T1
T1
-
-
T2
M5

-

M5
■L-Shaped Type
Part NumberThread Shape
No.T(PT)G(PF)N(NPT)Thread Shape
No.T(PT)G(PF)N(NPT)LABEF
Type
APBLM
(1018 Carbon Steel)
APBLS
(304 Stainless Steel)
APBLA
(5052 Aluminum Alloy)
T (PT)
G (PF)
N (NPT)
11/8-M5-2525(30)25(30)12.5(15)12.5(15)
T (PT)
G (PF)
N (NPT)
11/82525(30)25(30)12.5(15)12.5(15)
21/43030301515
21/4-M5-3030301515
T (PT)
G (PF)
N (NPT)
11/83030301515
21/43535(40)35(40)17.5(20)17.5(20)
33/84040402020
33/821/44040402020
33/84040402020
41/25050502525
41/233/85050502525
41/25050502525
[ ! ]Dimensions in ( ) are applicable to 304 Stainless Steel.
■T-Shaped Type
Part NumberThread Shape
No.T(PT)G(PF)N(NPT)Thread Shape
No.T(PT)G(PF)N(NPT)Thread Shape
No.T(PT)G(PF)N(NPT)LABEF
Type
APBTM
(1018 Carbon Steel)

APBTS
(304 Stainless Steel)

APBTA
(5052 Aluminum Alloy)
T (PT)
G (PF)
N (NPT)
11/8-M5--M5-2525(30)25(30)12.5(15)12.5(15)
T (PT)
G (PF)
N (NPT)
11/8T (PT)
G (PF )
N (NPT)
11/82525(30)25(30)12.5(15)12.5(15)
21/411/83030301515
21/43030301515
21/4-M5--M5-3030301515
T (PT)
G (PF)
N (NPT)
11/8T (PT)
G (PF)
N (NPT)
11/83030301515
21/411/83030301515
21/43535(40)35(40)17.5(20)17.5(20)
33/821/44040402020
33/84040402020
33/821/411/84040402020
21/44040402020
33/821/44040402020
33/84040402020
41/233/85050502525
41/25050502525
41/233/821/45050502525
33/85050502525
41/233/85050502525
41/25050502525
[ ! ]Dimensions in ( ) are applicable to 304 Stainless Steel.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APBLA-G1-G1
APBLA-G1-G2
APBLA-G1-M5
APBLA-G1-N1
APBLA-G1-N2
APBLA-G1-T1
APBLA-G1-T2
APBLA-G2-G1
APBLA-G2-G2
APBLA-G2-G3
APBLA-G2-M5
APBLA-G2-N1
APBLA-G2-N2
APBLA-G2-N3
APBLA-G2-T1
APBLA-G2-T2
APBLA-G2-T3
APBLA-G3-G2
APBLA-G3-G3
APBLA-G3-G4
APBLA-G3-N2
APBLA-G3-N3
APBLA-G3-N4
APBLA-G3-T2
APBLA-G3-T3
APBLA-G3-T4
APBLA-G4-G3
APBLA-G4-G4
APBLA-G4-N3
APBLA-G4-N4
APBLA-G4-T3
APBLA-G4-T4
APBLA-N1-G1
APBLA-N1-G2
APBLA-N1-M5
APBLA-N1-N1
APBLA-N1-N2
APBLA-N1-T1
APBLA-N1-T2
APBLA-N2-G1
APBLA-N2-G2
APBLA-N2-G3
APBLA-N2-M5
APBLA-N2-N1
APBLA-N2-N2
APBLA-N2-N3
APBLA-N2-T1
APBLA-N2-T2
APBLA-N2-T3
APBLA-N3-G2
APBLA-N3-G3
APBLA-N3-G4
APBLA-N3-N2
APBLA-N3-N3
APBLA-N3-N4
APBLA-N3-T2
APBLA-N3-T3
APBLA-N3-T4
APBLA-N4-G3
APBLA-N4-G4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Operating Pressure
(MPa)
Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Surface Treatment Thread Nominal (3) [G] PF 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) Thread Nominal (3) [N] NPT 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) Thread Nominal (3) [T] PT 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2)
1 Piece(s)Available

10 Days or more

10-1GG1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GM1/8B(6A)-No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GM1/4B(8A)-No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GG3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GG3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GG3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1GPT3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1GPT3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GPT3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/2B(15A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GG1/2B(15A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/2B(15A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GNPT1/2B(15A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/2B(15A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1GPT1/2B(15A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTM1/8B(6A)-No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT1/8B(6A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT1/8B(6A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTM1/4B(8A)-No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT1/4B(8A)1/8B(6A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT1/4B(8A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT1/4B(8A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTNPT3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT3/8B(10A)1/4B(8A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT3/8B(10A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTPT3/8B(10A)1/2B(15A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/2B(15A)3/8B(10A)No---
1 Piece(s)Available

10 Days or more

10-1NPTG1/2B(15A)1/2B(15A)No---

Loading...

 

Basic Information

Connecting Shape Y Applicable Fluid Pulsating water and static water / Air Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.