(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Hex Head Plug, Male NPT, 316 Stainless Steel Class 150

Pipe Fittings - Hex Head Plug, Male NPT, 316 Stainless Steel Class 150

Use Class 150 Hex Head Plug fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6848316 stainless steelclass 150hex head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6849316 stainless steelclass 150hex head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6850316 stainless steelclass 150hex head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6851316 stainless steelclass 150hex head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6852316 stainless steelclass 150hex head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6853316 stainless steelclass 150hex head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6855316 stainless steelclass 150hex head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6856316 stainless steelclass 150hex head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-6848
ZUSA-PF-6849
ZUSA-PF-6850
ZUSA-PF-6851
ZUSA-PF-6852
ZUSA-PF-6853
ZUSA-PF-6855
ZUSA-PF-6856
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male
1 Piece(s)

13 Days

1B(25A)1" NPT Male
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

13 Days

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support