(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings Pipe Fittings w/ Thread Sealant - Square Head Plug, Male NPT, 316 Stainless Steel, Class 150

Pipe Fittings Pipe Fittings w/ Thread Sealant - Square Head Plug, Male NPT, 316 Stainless Steel, Class 150

The male threads on these Square Head Plug fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-7050316 stainless steelclass 150square head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7051316 stainless steelclass 150square head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7052316 stainless steelclass 150square head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7053316 stainless steelclass 150square head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7054316 stainless steelclass 150square head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7055316 stainless steelclass 150square head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7057316 stainless steelclass 150square head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7058316 stainless steelclass 150square head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-7050
ZUSA-PF-7051
ZUSA-PF-7052
ZUSA-PF-7053
ZUSA-PF-7054
ZUSA-PF-7055
ZUSA-PF-7057
ZUSA-PF-7058
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/8B(6A)1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1" NPT Male
1 Piece(s)

81 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

51 Days

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support