(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 40 Close Pipe Nipples w/ Thread Sealant, Male NPT

316 Stainless Steel Schedule 40 Close Pipe Nipples w/ Thread Sealant, Male NPT

The male threads on these Close Nipple Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylepre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-2665316 stainless steelschedule 40close nippleptfe thread sealant1/8"3/4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2666316 stainless steelschedule 40close nippleptfe thread sealant1/4"7/8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2667316 stainless steelschedule 40close nippleptfe thread sealant3/8"1"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2668316 stainless steelschedule 40close nippleptfe thread sealant1/2"1-1/8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2669316 stainless steelschedule 40close nippleptfe thread sealant3/4"1-3/8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2670316 stainless steelschedule 40close nippleptfe thread sealant1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2672316 stainless steelschedule 40close nippleptfe thread sealant1-1/2"1-3/4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2673316 stainless steelschedule 40close nippleptfe thread sealant2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-2665
ZUSA-PF-2666
ZUSA-PF-2667
ZUSA-PF-2668
ZUSA-PF-2669
ZUSA-PF-2670
ZUSA-PF-2672
ZUSA-PF-2673
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3/4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male7/8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-3/8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support