(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Half Coupling, Female NPT x Butt Weld, 304 Stainless Steel, Class 3000

Pipe Fittings - Half Coupling, Female NPT x Butt Weld, 304 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications when using Half Coupling pipe fittings. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3158304 stainless steelclass 3000half couplingstraight1/4"fnpt x butt weld1/4" npt female1/4" butt weld3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3160304 stainless steelclass 3000half couplingstraight1/2"fnpt x butt weld1/2" npt female1/2" butt weld3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3161304 stainless steelclass 3000half couplingstraight3/4"fnpt x butt weld3/4" npt female3/4" butt weld3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3162304 stainless steelclass 3000half couplingstraight1"fnpt x butt weld1" npt female1" butt weld3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3158
ZUSA-PF-3160
ZUSA-PF-3161
ZUSA-PF-3162
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" Butt Weld
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" Butt Weld
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" Butt Weld
1 Piece(s)

51 Days

1B(25A)1B(25A)1" NPT Female1" Butt Weld

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 Other Type Fitting

Additional Products in this Category

Tech Support