(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Tee Fittings for Galvanized Cast Iron Pipe - Threaded

Adapter Tee Fittings for Galvanized Cast Iron Pipe - Threaded
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Tee
•Connection Thread Type M1 : Rc
For complete product overview and details on Adapter Tee Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RT-8X6-B
RT-10X6-B
RT-10X8-B
RT-15X8-B
RT-15X10-B
RT-20X8-B
RT-20X15-B
RT-25X8-B
RT-25X10-B
RT-25X15-B
RT-25X20-B
RT-32X10-B
RT-32X15-B
RT-32X20-B
RT-32X25-B
RT-40X10-B
RT-40X15-B
RT-40X20-B
RT-40X25-B
RT-40X32-B
RT-50X10-B
RT-50X15-B
RT-50X20-B
RT-50X25-B
RT-50X32-B
RT-50X40-B
RT-65X15-B
RT-65X20-B
RT-65X25-B
RT-65X32-B
RT-65X40-B
RT-65X50-B
RT-80X15-B
RT-80X20-B
RT-80X25-B
RT-80X32-B
RT-80X40-B
RT-80X50-B
RT-80X65-B
RT-100X15-B
RT-100X20-B
RT-100X25-B
RT-100X32-B
RT-100X40-B
RT-100X50-B
RT-100X65-B
RT-100X80-B
RT-125X20-B
RT-125X40-B
RT-125X50-B
RT-125X65-B
RT-125X80-B
RT-125X100-B
RT-150X40-B
RT-150X65-B
RT-150X80-B
RT-150X100-B
RT-150X125-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

1/4B(8A)1/4B(8A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)1/4B(8A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/8B(10A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1/2B(15A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1/2B(15A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1B(25A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)3/4B(20A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1B(25A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)1/2B(15A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)3/4B(20A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)1B(25A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)2B(50A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)3B(80A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)3/4B(20A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)2B(50A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)3B(80A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)4B(100A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)3B(80A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)4B(100A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support